MAX14786E

PRODUCTION

Full-Duplex, ±35kV ESD-Protected, RS-485 Transceivers for High-Speed Communication

Reduce Field Failures with Highest ESD Dual Voltage Full Duplex RS-485 Transceivers

Part Models
4
1ku List Price
Starting From $3.18

Part Details

  • Flexibility
    • Use in Full-Duplex or Half-Duplex Applications
    • Wide 3.0V to 5.5V Supply Voltage Range
    • Available with 500kbps and 25Mbps Speed Options
    • Available in 8-Pin and 14-Pin SO and TSSOP Packages
  • Optimized for Performance in Harsh Industrial Environments
    • ±35kV ESD (HBM) Protection on RS-485 I/O Ports
    • Extended Operating Temperature Range
    • Slew-Rate Limited Outputs (MAX14784E/MAX14787E)
    • Integrated Receiver Deglitch Filter Increases Noise Immunity (MAX14784E/MAX14787E/)
    • Short-Circuit Protected Outputs
    • True Fail-Safe Receiver
    • Thermal Shutdown
  • ¼-Unit Load Allows up to 128 Transceivers on the Bus
MAX14786E
Full-Duplex, ±35kV ESD-Protected, RS-485 Transceivers for High-Speed Communication
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX14786E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed