MAX14759

PRODUCTION

Above- and Below-the-Rails Low On-Resistance Analog Switches

±25V Above- and Below-the-Rails Switches Simplify Supplies

Part Models
2
1ku List Price
Starting From $2.94

Part Details

  • Simplify Power-Supply Requirements
    • +3.0V to +5.5V Supply Range
    • -25V to +25V Signal Range
  • High Performance
    • Low 1Ω (max) or 2Ω (max) On-Resistance
    • Low 2.4mΩ (typ) and 5.1mΩ (typ) RON Flatness
    • 500mA (max) Switch Current for MAX14759
    • Thermal Shutdown Protection
    • -40°C to +85°C Operating Temperature Range
    • High Bandwidth: 100MHz (typ) Insertion Loss
    • High-ESD Protection Up to 2kV
  • Save Board Space
    • Small 8-Pin and 10-Pin TDFN Packages
MAX14759
Above- and Below-the-Rails Low On-Resistance Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX147XXEVKIT

Evaluation Kit for the MAX14759, MAX14760, MAX14761, MAX14762, MAX14763, and MAX14764

Features and Benefits

  • +3V to +5.5V Input Supply Range
  • Evaluates Single- and Dual-Channel Switches
  • ±25V Voltage Signal Input Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX147xx evaluation kit (EV kit) is a fully assembled and tested circuit board for evaluating the MAX14759 and MAX14760 family of beyond-the-rail switches. The EV kit features footprints for both 8-pin and 10-pin TDFN surface-mount packages to evaluate any part in the switch family. These switches operate from a single +3V to +5.5V supply.
The EV kit comes with a MAX14759 single channel switch installed on U1. This EV kit can also be used to evaluate the MAX14760–MAX14764.

Applications

  • ATE Systems
  • Audio Signal Routing and Switching
  • CAN Bus Termination Switching
  • Industrial Measurement Systems
  • Instrumentation Systems
  • Medical Systems
  • Opto-Relay Replacement
  • RS-485 Termination Switching

MAX147XXEVKIT
Evaluation Kit for the MAX14759, MAX14760, MAX14761, MAX14762, MAX14763, and MAX14764

Reference Designs

MAXREFDES67 Hardware.
MAXREFDES67 Circuits from the lab

Universal Input Micro PLC

Features and Benefits

Features

  • High accuracy
  • -10V to +10V ±20% voltage inputs
  • -20mA to +20mA ±20% current inputs
  • RTD and TC tested temperature range (-40°C to +150°C)
  • Software-controlled input type
  • 24V input protection
  • Isolated power and data
  • Board and sensor calibration
  • Micro PLC form factor
  • Device drivers
  • Example C source code
  • Test data

Competitive Advantages

  • Flexibility
  • Accelerated time to market
  • Ease of use

Applications

  • Industrial control and automation
  • Process control
  • PLC
MAXREFDES67
Universal Input Micro PLC

Latest Discussions

Recently Viewed