MAX14637

PRODUCTION

USB Charger Detectors

Compliant with USB Battery Charger Specification Revision 1.2 (USB BC 1.2)

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • High Level of Integration
    • Capability to Withstand -6V to +30V (Absolute Maximum) on VBUS Line
    • USB Battery Charger Detection
      • Will Pass USB Battery Charger Specification Rev 1.2 Compliance Tests
      • USB DCP, SDP, and CDP Detection
      • Proprietary Charger Detection Capability (MAX14636/MAX14637)
    • USB 2.0 Hi-Speed Switch with 3Ω (typ) On-Resistance and 4.5pF (typ) On-Capacitance
    • High ESD Protection on CDP and CDN
      • ±15kV—HBM
      • ±15kV—IEC 61000-4-2 Air-Gap Discharge
      • ±8kV—IEC 61000-4-2 Contact Discharge
    • ±15kV HBM ESD Protection VBUS When Bypassed with 0.1µF or Greater Ceramic Capacitor
  • Save Power in Portable Applications
    • Low Supply Current (150µA, typ)
  • Space Saving
    • 10-Pin, 1.6mm x 2.1mm, UTQFN Package
MAX14637
USB Charger Detectors
MAX14576, MAX14636, MAX14637: Functional Diagram/Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max14637 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed