MAX157

PRODUCTION

+2.7V, Low-Power, 2-Channel, 108ksps, Serial 10-Bit ADCs in 8-Pin µMAX

Smallest 2-Channel 10-Bit ADCs

Part Models
6
1ku List Price
Starting From $5.66

Part Details

  • Single-Supply Operation (+2.7V to +5.25V)
  • Two Single-Ended Channels (MAX157)
  • Single Pseudo-Differential Channel (MAX159)
  • Low Power
    • 0.9mA (at 108ksps, +3V)
    • 100µA (at 10ksps, +3V)
    • 10µA (at 1ksps,+3V)
    • < 0.2µA (power-down mode)
  • Internal Track/Hold
  • 108ksps Sampling Rate
  • SPI/QSPI/MICROWIRE-Compatible 3-Wire Serial Interface
  • Space-Saving 8-Pin µMAX Package
  • Pin-Compatible 12-Bit Upgrades Available
MAX157
+2.7V, Low-Power, 2-Channel, 108ksps, Serial 10-Bit ADCs in 8-Pin µMAX
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 2
MAX144 PRODUCTION +2.7V, Low-Power, 2-Channel, 108ksps, Serial 12-Bit ADCs in 8-Pin µMAX
MAX11618 PRODUCTION 10-Bit, 300ksps ADCs with FIFO and Internal Reference
Product 2
MAX1088 150ksps, 10-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs in SOT23 and TDFN
MAX1392 1.5V to 3.6V, 357ksps, 1-Channel True-Differential/2-Channel Single-Ended, 10-Bit, SAR ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX157 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed