MAX13442E

PRODUCTION

±15kV ESD-Protected, ±80V Fault-Protected, Fail-Safe RS-485/J1708 Transceivers

Simplifies Design and Reduces Board Space by Eliminating External Components Required for Overvoltage Protection Up to ±80V, Such as TVSs and PTCs

Part Models
2
1ku List Price
Starting From $3.61
Viewing:

Part Details

  • ±15kV ESD Protection
  • ±80V Fault Protection (±60V MAX13443E)
  • Guaranteed 10Mbps Data Rate (MAX13443E)
  • Hot-Swappable for Telecom Applications
  • True Fail-Safe Receiver Inputs
  • Enhanced Slew-Rate-Limiting Facilitates Error-Free Data Transmission (MAX13442E/MAX13444E)
  • Allow Up to 128 Transceivers on the Bus
  • -7V to +12V Common-Mode Input Range
  • ±6mA FoldBack Current Limit
  • Industry-Standard Pinout
MAX13442E
±15kV ESD-Protected, ±80V Fault-Protected, Fail-Safe RS-485/J1708 Transceivers
MAX13442E, MAX13443E, MAX13444E: Pin Configurations and Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
RS-485 and RS-422 1
MAX3430 PRODUCTION ±80V Fault-Protected, Fail-Safe, 1/4-Unit Load, +3.3V RS-485 Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max13442e yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed