MAX13430E

PRODUCTION

RS-485 Transceivers with Low-Voltage Logic Interface

Robust RS-485 Transceivers Interface with Low-Voltage ASIC and FPGA Logic Interfaces

Part Models
4
1ku List Price
Starting From $2.85

Part Details

  • Wide +3V to +5V Input Supply Range
  • Low-Voltage Logic Interface +1.62V (min)
  • Ultra-Low Supply Current in Shutdown Mode 10µA ICC (max), 1µA IL (max)
  • Thermal Shutdown Protection
  • Hot-Swap Input Structures on DE and RE
  • 1/8-Unit Load Allows Up to 256 Transceivers on the Bus
  • Enhanced Slew-Rate Limiting (MAX13430E/MAX13432E)
  • Extended ESD Protection for RS-485 I/O Pins
    • ±30kV Human Body Model
    • ±15kV Air-Gap Discharge per IEC 61000-4-2
    • ±10kV Contact Discharge per IEC 61000-4-2
  • Extended -40°C to +85°C Operating Temperature Range
  • Space-Saving TDFN and µMAX Packages
MAX13430E
RS-485 Transceivers with Low-Voltage Logic Interface
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed