MAX13362

PRODUCTION

24-Channel Automotive Switch Monitor

Monitor the Status of 24 Automotive Switches with a Single Microcontroller

Part Models
3
1ku List Price
Starting From $4.77

Part Details

  • 9V to 18V Operating Voltage Range with Full Performance
  • Fully Functional Range of 5.5V to 28V
  • Switch Inputs Withstand 27V
  • Switch Inputs Withstand Reverse Battery
  • Ultra-Low Operating Current 100µA (typ) in Scan Mode
  • Built-In Switching Hysteresis
  • Built-In Switch Deglitching
  • CMOS-Compatible Logic Outputs Down to 3.0V
  • Interrupt Output to Processor
  • Configurable Wetting Current (0mA, 5mA, 10mA or 15mA) for Each Switch Input
  • AEC-Q100 Qualified
MAX13362
24-Channel Automotive Switch Monitor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX13362 yet. Have something to say?

Start a Discussion on EngineerZone®