MAX13223E

PRODUCTION

±70V Fault-Protected, 3.0V to 5.5V, 2Tx/2Rx RS-232 Transceiver

Industry's First RS-232 Transceiver with Integrated ±70V Fault Protection Eliminates Need for External Protection

Part Models
2
1ku List Price
Starting From $4.09
Viewing:

Part Details

  • Robust Protection to Withstand Load Dumps, Miswiring, and Connector Failures
    • ±70V Fault Protection
    • Overvoltage Current Limiting
    • Current Protection at Transmitter Outputs
    • Thermal Shutdown Protection
  • Flexible Power Requirements Simplify Design
    • +3.0V to +5.5V Single Supply Voltage
    • True RS-232 Performance (Up to 250kbps) Even from +3.0V Supply Voltage
  • AutoShutdown Simplifies Power Savings
    • Automatically Enters Shutdown Mode if RS-232 Cable is Disconnected or Receivers are Inactive Automatically Activates from Shutdown When Any Valid Transition is Sensed
    • 1µA Typical Shutdown Current
MAX13223E
±70V Fault-Protected, 3.0V to 5.5V, 2Tx/2Rx RS-232 Transceiver
MAX13223E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max13223e yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed