MAX13204E

PRODUCTION

2-/4-/6-/8-Channel ±30kV ESD Protectors in µDFN

Part Models
2
1ku List Price
Starting From $0.89

Part Details

  • High-Speed Data-Line ESD Protection
    • ±15kV—Human Body Model
    • ±30kV—IEC 61000-4-2, Air-Gap Discharge
  • Tiny µDFN Package
    • MAX13202E (1mm x 1.5mm)
    • MAX13204E (2mm x 2mm)
    • MAX13206E (2mm x 2mm)
    • MAX13208E (2mm x 2mm)
  • Low 6pF Input Capacitance
  • Low 1nA (max) Leakage Current
  • +0.9V to +16V Supply Voltage Range
MAX13204E
2-/4-/6-/8-Channel ±30kV ESD Protectors in µDFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX13204E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed