MAX13181E

PRODUCTION

+5.0V, ±15kV ESD-Protected, Half-Duplex/Full-Duplex, RS-485 Transceiver in µDFN

The MAX13181E-MAX13184E are the Industry's First Full-Duplex Transceiver in µDFN for Use In Space-Constrained Applications

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Available in Tiny, 10-Pin, 2mm x 2mm, µDFN and 14-Pin SO Packages
  • +5.0V Operation
  • Extended ESD Protection
    • ±15kV Human Body Model
    • ±12kV IEC 61000-4-2 Air-Gap Disharge
    • ±6kV IEC 61000-4-2 Contact Disharge
  • Slew-Rate Limiting Facilitates Error-Free Data Transmission (MAX13181E/MAX13182E)
  • 2.5µA (typ) Low-Current Shutdown Mode
  • 1/8-Unit Load Allows Up to 256 Transceivers on the Bus
MAX13181E
+5.0V, ±15kV ESD-Protected, Half-Duplex/Full-Duplex, RS-485 Transceiver in µDFN
MAX13181E, MAX13182E, MAX13183E, MAX13184E: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX13181E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed