MAX13173E

PRODUCTION

Multiprotocol, Pin-Selectable Data Interface Chipset

Industry's Most Robust and Smallest Pin-Selectable DTE/DCE Multiprotocol Chipset

Part Models
2
1ku List Price
Starting From $5.28

Part Details

  • Supports V.28 (RS-232), V.10 (RS-423), V.11 (RS-449/V.36, RS-530, RS-530A, X.21) and V.35 Protocols
  • Pin-Selectable Cable Termination Using the MAX13175E
  • Pin-Selectable DCE/DTE Configurations
  • 20/40Mbps (max) Data Rate in RS-449, RS-530, RS-530A, X.21, and V.35
  • True Fail-Safe Receivers while Maintaining V.11 and V.35 Compatibility
  • Operates Over a Wide +3.135V to +5.5V VCC Supply Range
  • Flexible VL Logic Reference Input Allows Interfacing Down to 1.62V
  • Extended ESD Protection for All the Transmitter Outputs and Receivers Inputs to GND
  • Small, 5mm x 7mm, 38-Pin TQFN Package
MAX13173E
Multiprotocol, Pin-Selectable Data Interface Chipset
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX13171EEVKIT

Evaluation Kit for the MAX13171E, MAX13173E, and MAX13175E

Features and Benefits

  • Programmable Transceiver Supports
    • V.28 (RS-232)
    • V.10 (RS-423)
    • V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21)
    • V.35
  • True Fail-Safe Receiver Inputs
  • Programmable Cable Termination (MAX13175E)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX13171E/MAX13173E/MAX13175E evaluation kit (EV kit) combines the MAX13171E multiprotocol clock/data transceiver, the MAX13173E control transceiver, and the MAX13175E cable terminator chips. This chipset forms a complete software-selectable multiprotocol data terminal equipment (DTE) or data communications equipment (DCE) interface port that supports the V.28 (RS-232), V.10 (RS-423) V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21), and V.35 protocols. Internal charge pumps allow the EV kit to operate off a single 3.3V to 5.5V supply.

The EV kit was designed to take advantage of the chipset's flow-through pinout. The EV kit includes a 40-pin header (logic signals), a female DB25 connector (protocol signals), three SMA connectors (high-speed logic signals), and scope-probe connectors for measuring the high-speed data signals (logic and protocol signals).

Applications

  • CSU and DSU
  • Data Networking
  • Data Routers
  • Data Switches
  • PCI Cards
  • Telecommunication Equipment

MAX13173EEVKIT

Evaluation Kit for the MAX13171E, MAX13173E, and MAX13175E

Features and Benefits

  • Programmable Transceiver Supports
    • V.28 (RS-232)
    • V.10 (RS-423)
    • V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21)
    • V.35
  • True Fail-Safe Receiver Inputs
  • Programmable Cable Termination (MAX13175E)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX13171E/MAX13173E/MAX13175E evaluation kit (EV kit) combines the MAX13171E multiprotocol clock/data transceiver, the MAX13173E control transceiver, and the MAX13175E cable terminator chips. This chipset forms a complete software-selectable multiprotocol data terminal equipment (DTE) or data communications equipment (DCE) interface port that supports the V.28 (RS-232), V.10 (RS-423) V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21), and V.35 protocols. Internal charge pumps allow the EV kit to operate off a single 3.3V to 5.5V supply.

The EV kit was designed to take advantage of the chipset's flow-through pinout. The EV kit includes a 40-pin header (logic signals), a female DB25 connector (protocol signals), three SMA connectors (high-speed logic signals), and scope-probe connectors for measuring the high-speed data signals (logic and protocol signals).

Applications

  • CSU and DSU
  • Data Networking
  • Data Routers
  • Data Switches
  • PCI Cards
  • Telecommunication Equipment

MAX13175EEVKIT

Evaluation Kit for the MAX13171E, MAX13173E, and MAX13175E

Features and Benefits

  • Programmable Transceiver Supports
    • V.28 (RS-232)
    • V.10 (RS-423)
    • V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21)
    • V.35
  • True Fail-Safe Receiver Inputs
  • Programmable Cable Termination (MAX13175E)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX13171E/MAX13173E/MAX13175E evaluation kit (EV kit) combines the MAX13171E multiprotocol clock/data transceiver, the MAX13173E control transceiver, and the MAX13175E cable terminator chips. This chipset forms a complete software-selectable multiprotocol data terminal equipment (DTE) or data communications equipment (DCE) interface port that supports the V.28 (RS-232), V.10 (RS-423) V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21), and V.35 protocols. Internal charge pumps allow the EV kit to operate off a single 3.3V to 5.5V supply.

The EV kit was designed to take advantage of the chipset's flow-through pinout. The EV kit includes a 40-pin header (logic signals), a female DB25 connector (protocol signals), three SMA connectors (high-speed logic signals), and scope-probe connectors for measuring the high-speed data signals (logic and protocol signals).

Applications

  • CSU and DSU
  • Data Networking
  • Data Routers
  • Data Switches
  • PCI Cards
  • Telecommunication Equipment

MAX13171EEVKIT
Evaluation Kit for the MAX13171E, MAX13173E, and MAX13175E
MAX13173EEVKIT
Evaluation Kit for the MAX13171E, MAX13173E, and MAX13175E
MAX13175EEVKIT
Evaluation Kit for the MAX13171E, MAX13173E, and MAX13175E

Latest Discussions

Recently Viewed