MAX13089E

PRODUCTION

+5.0V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transceivers

Part Models
7
1ku List Price
Starting From $2.60
Viewing:

Part Details

  • +5.0V Operation
  • Extended ESD Protection for RS-485 I/O Pins ±15kV Human Body Model
  • True Fail-Safe Receiver While Maintaining EIA/TIA485 Compatibility
  • Hot-Swap Input Structures on DE and RE
  • Enhanced Slew-Rate Limiting Facilitates Error-Free Data Transmission (MAX13080E–MAX13084E/MAX13089E)
  • Low-Current Shutdown Mode (Except MAX13081E/MAX13084E/MAX13087E)
  • Pin-Selectable Full-/Half-Duplex Operation (MAX13089E)
  • Phase Controls to Correct for Twisted-Pair Reversal (MAX13089E)
  • Allow Up to 256 Transceivers on the Bus
  • Available in Industry-Standard 8-Pin SO Package
MAX13089E
+5.0V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transceivers
MAX13080E, MAX13081E, MAX13082E, MAX13083E, MAX13084E, MAX13086E, MAX13087E, MAX13088E, MAX13089E: Typical Half-Duplex RS-485 Network
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max13089e yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed