MAX13047E

PRODUCTION

Single- and Dual-Bidirectional Low-Level Translator

Industry's First Bidirectional Level Translators with Operation Down to +1.1V

Part Models
2
1ku List Price
Starting From $4.78

Part Details

  • Bidirectional Level Translation
  • Operation Down to +1.1V on VL
  • Ultra-Low Supply Current in Shutdown Mode 1µA (max)
  • Guaranteed Push-Pull Driving Data Rate
    • 8Mbps (+1.2V ≤ VL ≤ +3.6V, VCC ≤+5.5V)
    • 16Mbps (+1.8V ≤ VL ≤ VCC ≤ +3.3V)
  • Extended ESD Protection on the I/O VCC Lines
    • ±15kV Human Body Model
    • ±15kV IEC61000-4-2 Air-Gap Discharge Method
    • ±8kV IEC61000-4-2 Contact Discharge
  • Low Supply Current
  • Short-Circuit Protection
  • Space-Saving µDFN and UTQFN Packages
MAX13047E
Single- and Dual-Bidirectional Low-Level Translator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX13047EEVKIT

Evaluation Kit for the MAX13047E

Features and Benefits

  • On-Board Clock Generators Capable of 8MHz, 4MHz, and 1MHz
  • 8Mbps (+1.2V ≤ VL ≤ +3.6V, VCC ≤ +5.5V)
  • 16Mbps (+1.8V ≤ VL ≤ VCC ≤ +3.3V)
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX13047E evaluation kit (EV kit) provides a proven design to evaluate the MAX13047E dual-bidirectional low-level translator. The MAX13047E translates between VL and VCC logic levels for data rates up to 16Mbps (8MHz).

The MAX13047E EV kit PCB comes with a MAX13047EEVB+ installed.

Applications

  • Cell Phones
  • CMOS Logic-Level Translation
  • I²C and 1-Wire Translation
  • Portable Devices

MAX13047EEVKIT
Evaluation Kit for the MAX13047E

Latest Discussions

No discussions on MAX13047E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed