MAX13020

PRODUCTION

±60V Fault-Protected LIN Transceivers

The Most Robust LIN Transceivers Available in the Industry, Offering ±60V of Overvoltage Protection and ±12kV ESD Human Body Model Protection on the Bus Pin

Part Models
2
1ku List Price
Starting From $2.29
Viewing:

Part Details

  • MAX13020 is a Pin-to-Pin Upgrade for TJA1020
  • ESD Protection
    • ±12kV Human Body Model (LIN)
    • ±4kV Contact Discharge (LIN, NWAKE, BAT)
  • LIN 2.0/SAE J2602 Compatible
  • Slew-Rate Limited Transmitter for Low Electromagnetic Emissions (EME)
  • Robust Electromagnetic Immunity (EMI)
  • Passive Behavior in Unpowered State
  • TXD Dominant Timeout Function
  • LIN Bus Dominant Management (MAX13021 Only)
  • Input Levels Compatible with +3.3V and +5V Controllers
  • Integrated 30kΩ Termination Resistor for Slave Applications
  • Low 4µA Sleep Mode with Local and Remote Wake-Up Detection
  • Wake-Up Source Recognition
  • Thermal Shutdown
MAX13020
±60V Fault-Protected LIN Transceivers
MAX13020, MAX13021: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max13020 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed