MAX12935

RECOMMENDED FOR NEW DESIGNS

Two-Channel, Fast, Low Power, 5kVRMS Digital Isolators

Low Power, Fast Digital Isolator

Part Models
4
1ku List Price
Starting From $2.20

Part Details

  • Robust Galvanic Isolation for Fast Digital Signals
    • 200 Mbps Data Rate
    • Withstands 5kVRMS for 60s (VISO)
    • Continuously Withstands 848VRMS (VIOWM)
    • Withstands ±10kV Surge Between GNDA and GNDB with 1.2/50µs Waveform
    • High CMTI (50kV/µs, Typical)
  • Low Power Consumption
    • 1.3mW per Channel at 2Mbps with VDD = 3.3V
    • 3.3mW per Channel at 100Mbps with VDD = 1.8V
  • Options to Support a Broad Range of Applications
    • 2 Data Rates (25Mbps/200Mbps)
    • 2 Channel Direction Configurations
    • 2 Output Default States (High or Low)
MAX12935
Two-Channel, Fast, Low Power, 5kVRMS Digital Isolators
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX1293XWEVKIT

Evaluation Kit for the MAX12934/MAX12935

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 200Mbps)
  • Two Unidirectional Channels in the Same Direction (MAX12934) or Two Unidirectional Channels in the Opposite Direction (MAX12935)
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 5kVRMS Isolation (for the Wide-Body SOIC Package) for 60s

Product Details

The MAX12934/MAX12935 evaluation kit (EV kit) provides a proven design to evaluate the MAX12934 or MAX12935 two channel, wide-body digital isolators.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX1293XWEVKIT# comes with U1 populated and supports the following digital isolators: MAX12934BAWE+, MAX12934CAWE+, MAX12934EAWE+, MAX12934FAWE+, MAX12935BAWE+, MAX12935CAWE+, MAX12935EAWE+, MAX12935FAWE+

Applications

  • Multifunction printer
  • Sensor boards
  • Smart meter

eval board
MAX12935BWEVKIT

Evaluation Kit for the MAX12934/MAX12935

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 200Mbps)
  • Two Unidirectional Channels in the Same Direction (MAX12934) or Two Unidirectional Channels in the Opposite Direction (MAX12935)
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 5kVRMS Isolation (for the Wide-Body SOIC Package) for 60s

Product Details

The MAX12934/MAX12935 evaluation kit (EV kit) provides a proven design to evaluate the MAX12934 or MAX12935 two channel, wide-body digital isolators.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX1293XWEVKIT# comes with U1 populated and supports the following digital isolators: MAX12934BAWE+, MAX12934CAWE+, MAX12934EAWE+, MAX12934FAWE+, MAX12935BAWE+, MAX12935CAWE+, MAX12935EAWE+, MAX12935FAWE+

Applications

  • Multifunction printer
  • Sensor boards
  • Smart meter

eval board
MAX12934BWEVKIT

Evaluation Kit for the MAX12934/MAX12935

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 200Mbps)
  • Two Unidirectional Channels in the Same Direction (MAX12934) or Two Unidirectional Channels in the Opposite Direction (MAX12935)
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 5kVRMS Isolation (for the Wide-Body SOIC Package) for 60s

Product Details

The MAX12934/MAX12935 evaluation kit (EV kit) provides a proven design to evaluate the MAX12934 or MAX12935 two channel, wide-body digital isolators.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX1293XWEVKIT# comes with U1 populated and supports the following digital isolators: MAX12934BAWE+, MAX12934CAWE+, MAX12934EAWE+, MAX12934FAWE+, MAX12935BAWE+, MAX12935CAWE+, MAX12935EAWE+, MAX12935FAWE+

Applications

  • Multifunction printer
  • Sensor boards
  • Smart meter

eval board
MAX12935FWEVKIT

Evaluation Kit for the MAX12934/MAX12935

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 200Mbps)
  • Two Unidirectional Channels in the Same Direction (MAX12934) or Two Unidirectional Channels in the Opposite Direction (MAX12935)
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 5kVRMS Isolation (for the Wide-Body SOIC Package) for 60s

Product Details

The MAX12934/MAX12935 evaluation kit (EV kit) provides a proven design to evaluate the MAX12934 or MAX12935 two channel, wide-body digital isolators.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX1293XWEVKIT# comes with U1 populated and supports the following digital isolators: MAX12934BAWE+, MAX12934CAWE+, MAX12934EAWE+, MAX12934FAWE+, MAX12935BAWE+, MAX12935CAWE+, MAX12935EAWE+, MAX12935FAWE+

Applications

  • Multifunction printer
  • Sensor boards
  • Smart meter

eval board
MAX12934FWEVKIT

Evaluation Kit for the MAX12934/MAX12935

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 200Mbps)
  • Two Unidirectional Channels in the Same Direction (MAX12934) or Two Unidirectional Channels in the Opposite Direction (MAX12935)
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 5kVRMS Isolation (for the Wide-Body SOIC Package) for 60s

Product Details

The MAX12934/MAX12935 evaluation kit (EV kit) provides a proven design to evaluate the MAX12934 or MAX12935 two channel, wide-body digital isolators.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX1293XWEVKIT# comes with U1 populated and supports the following digital isolators: MAX12934BAWE+, MAX12934CAWE+, MAX12934EAWE+, MAX12934FAWE+, MAX12935BAWE+, MAX12935CAWE+, MAX12935EAWE+, MAX12935FAWE+

Applications

  • Multifunction printer
  • Sensor boards
  • Smart meter

MAX1293XWEVKIT
Evaluation Kit for the MAX12934/MAX12935
MAX12935BWEVKIT
Evaluation Kit for the MAX12934/MAX12935
MAX12934BWEVKIT
Evaluation Kit for the MAX12934/MAX12935
MAX12935FWEVKIT
Evaluation Kit for the MAX12934/MAX12935
MAX12934FWEVKIT
Evaluation Kit for the MAX12934/MAX12935

Latest Discussions

No discussions on MAX12935 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed