MAX12930

RECOMMENDED FOR NEW DESIGNS

Two-Channel, Low-Power, 3kVRMS and 5kVRMS Digital Isolators

Reduce Power Consumption and Improve Transient Immunity

Part Models
8
1ku List Price
Starting From $1.77

Part Details

  • Robust Galvanic Isolation of Digital Signals
    • Withstands 5kVRMS for 60s (VISO) Wide-Body
    • Withstands 3kVRMS for 60s (VISO) Narrow-Body
    • Continuously Withstands 848VRMS (VIOWM) Wide-Body
    • Continuously Withstands 445VRMS (VIOWM) Narrow-Body
    • Withstands ±10kV Surge between GNDA and GNDB with 1.2/50µs Waveform
    • High CMTI (50kV/µs, typ)
  • Options to Support a Broad Range of Applications
    • 2 Data Rates (25Mbps/150Mbps)
    • 2 Channel Direction Configurations
    • 2 Output Default States (High or Low)
  • Low Power Consumption
    • 1.3mW per Channel at 2Mbps with VDD = 3.3V
    • 3.3mW per Channel at 100Mbps with VDD = 1.8V
MAX12930
Two-Channel, Low-Power, 3kVRMS and 5kVRMS Digital Isolators
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX12931EEVKIT

Evaluation Kit for the MAX12930/MAX12931

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 150Mbps)
  • Two Unidirectional Channels in the Same Direction (MAX12930) or Two Unidirectional Channels in the Opposite Direction (MAX12931)
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 3kVRMS Isolation (for the Narrow-Body SOIC Package) for 60s
  • Guaranteed Up to 5kVRMS Isolation (for the Wide- Body SOIC Package) for 60s

Product Details

The MAX12930/MAX12931 evaluation kit (EV kit) provides a proven design to evaluate the MAX12930 or MAX12931 two channel digital isolators. Two types of evaluation boards are available to support the narrowbody and wide-body package types.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX1293XEVKIT# comes with U1 populated and supports the following digital isolators: MAX12930BASA+, MAX12930CASA+, MAX12930EASA+, MAX12930FASA+ MAX12931BASA+, MAX12931CASA+, MAX12931EASA+, MAX12931FASA+, MAX12931BAWE+

Applications

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • General Isolation Application
  • Isolated RS232, RS-485/RS-422, CAN
  • Medical Systems

MAX12930EEVKIT

Evaluation Kit for the MAX12930/MAX12931

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 150Mbps)
  • Two Unidirectional Channels in the Same Direction (MAX12930) or Two Unidirectional Channels in the Opposite Direction (MAX12931)
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 3kVRMS Isolation (for the Narrow-Body SOIC Package) for 60s
  • Guaranteed Up to 5kVRMS Isolation (for the Wide- Body SOIC Package) for 60s

Product Details

The MAX12930/MAX12931 evaluation kit (EV kit) provides a proven design to evaluate the MAX12930 or MAX12931 two channel digital isolators. Two types of evaluation boards are available to support the narrowbody and wide-body package types.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX1293XEVKIT# comes with U1 populated and supports the following digital isolators: MAX12930BASA+, MAX12930CASA+, MAX12930EASA+, MAX12930FASA+ MAX12931BASA+, MAX12931CASA+, MAX12931EASA+, MAX12931FASA+, MAX12931BAWE+

Applications

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • General Isolation Application
  • Isolated RS232, RS-485/RS-422, CAN
  • Medical Systems

MAX12931BWEVKIT

Evaluation Kit for the MAX12930/MAX12931

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 150Mbps)
  • Two Unidirectional Channels in the Same Direction (MAX12930) or Two Unidirectional Channels in the Opposite Direction (MAX12931)
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 3kVRMS Isolation (for the Narrow-Body SOIC Package) for 60s
  • Guaranteed Up to 5kVRMS Isolation (for the Wide- Body SOIC Package) for 60s

Product Details

The MAX12930/MAX12931 evaluation kit (EV kit) provides a proven design to evaluate the MAX12930 or MAX12931 two channel digital isolators. Two types of evaluation boards are available to support the narrowbody and wide-body package types.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX1293XEVKIT# comes with U1 populated and supports the following digital isolators: MAX12930BASA+, MAX12930CASA+, MAX12930EASA+, MAX12930FASA+ MAX12931BASA+, MAX12931CASA+, MAX12931EASA+, MAX12931FASA+, MAX12931BAWE+

Applications

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • General Isolation Application
  • Isolated RS232, RS-485/RS-422, CAN
  • Medical Systems

MAX1293XSEVKIT

Evaluation Kit for the MAX12930 and MAX12931

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 150Mbps)
  • Two Unidirectional Channels in the Same Direction (MAX12930) or Two Unidirectional Channels in the Opposite Direction (MAX12931)
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 3.75kVRMS Isolation (for the Narrow-Body SOIC Package) for 60s
  • Guaranteed Up to 5kVRMS Isolation (for the Wide- Body SOIC Package) for 60s

Product Details

The MAX12930/MAX12931 evaluation kit (EV kit) provides a proven design to evaluate the MAX12930 or MAX12931 two channel digital isolators. Three types of evaluation boards are available to support the narrowbody and wide-body package types. Two boards are fully assembled, each with a MAX12931 narrow-body or MAX12931 wide-body isolator, and the third generic board has U1 unpopulated allowing the user to select a device from the family of narrow-body MAX12930/ MAX12931 isolators.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX1293XSEVKIT# comes with U1 unpopulated and supports the following digital isolators: MAX12930BASA+, MAX12930CASA+, MAX12930EASA+, MAX12930FASA+ MAX12931BASA+, MAX12931CASA+, MAX12931EASA+, MAX12931FASA+

Applications

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • General Isolation Application
  • Isolated RS232, RS-485/RS-422, CAN
  • Medical Systems

MAX12930FEVKIT

Evaluation Kit for the MAX12930/MAX12931

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 150Mbps)
  • Two Unidirectional Channels in the Same Direction (MAX12930) or Two Unidirectional Channels in the Opposite Direction (MAX12931)
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 3kVRMS Isolation (for the Narrow-Body SOIC Package) for 60s
  • Guaranteed Up to 5kVRMS Isolation (for the Wide- Body SOIC Package) for 60s

Product Details

The MAX12930/MAX12931 evaluation kit (EV kit) provides a proven design to evaluate the MAX12930 or MAX12931 two channel digital isolators. Two types of evaluation boards are available to support the narrowbody and wide-body package types.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX1293XEVKIT# comes with U1 populated and supports the following digital isolators: MAX12930BASA+, MAX12930CASA+, MAX12930EASA+, MAX12930FASA+ MAX12931BASA+, MAX12931CASA+, MAX12931EASA+, MAX12931FASA+, MAX12931BAWE+

Applications

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • General Isolation Application
  • Isolated RS232, RS-485/RS-422, CAN
  • Medical Systems

MAX12931BSEVKIT

Evaluation Kit for the MAX12930 and MAX12931

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 150Mbps)
  • Two Unidirectional Channels in the Same Direction (MAX12930) or Two Unidirectional Channels in the Opposite Direction (MAX12931)
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 3.75kVRMS Isolation (for the Narrow-Body SOIC Package) for 60s
  • Guaranteed Up to 5kVRMS Isolation (for the Wide- Body SOIC Package) for 60s

Product Details

The MAX12930/MAX12931 evaluation kit (EV kit) provides a proven design to evaluate the MAX12930 or MAX12931 two channel digital isolators. Three types of evaluation boards are available to support the narrowbody and wide-body package types. Two boards are fully assembled, each with a MAX12931 narrow-body or MAX12931 wide-body isolator, and the third generic board has U1 unpopulated allowing the user to select a device from the family of narrow-body MAX12930/ MAX12931 isolators.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX1293XSEVKIT# comes with U1 unpopulated and supports the following digital isolators: MAX12930BASA+, MAX12930CASA+, MAX12930EASA+, MAX12930FASA+ MAX12931BASA+, MAX12931CASA+, MAX12931EASA+, MAX12931FASA+

Applications

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • General Isolation Application
  • Isolated RS232, RS-485/RS-422, CAN
  • Medical Systems

MAX12931FEVKIT

Evaluation Kit for the MAX12930/MAX12931

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 150Mbps)
  • Two Unidirectional Channels in the Same Direction (MAX12930) or Two Unidirectional Channels in the Opposite Direction (MAX12931)
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 3kVRMS Isolation (for the Narrow-Body SOIC Package) for 60s
  • Guaranteed Up to 5kVRMS Isolation (for the Wide- Body SOIC Package) for 60s

Product Details

The MAX12930/MAX12931 evaluation kit (EV kit) provides a proven design to evaluate the MAX12930 or MAX12931 two channel digital isolators. Two types of evaluation boards are available to support the narrowbody and wide-body package types.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX1293XEVKIT# comes with U1 populated and supports the following digital isolators: MAX12930BASA+, MAX12930CASA+, MAX12930EASA+, MAX12930FASA+ MAX12931BASA+, MAX12931CASA+, MAX12931EASA+, MAX12931FASA+, MAX12931BAWE+

Applications

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • General Isolation Application
  • Isolated RS232, RS-485/RS-422, CAN
  • Medical Systems

MAX12931EEVKIT
Evaluation Kit for the MAX12930/MAX12931
MAX12930EEVKIT
Evaluation Kit for the MAX12930/MAX12931
MAX12931BWEVKIT
Evaluation Kit for the MAX12930/MAX12931
MAX1293XSEVKIT
Evaluation Kit for the MAX12930 and MAX12931
MAX12930FEVKIT
Evaluation Kit for the MAX12930/MAX12931
MAX12931BSEVKIT
Evaluation Kit for the MAX12930 and MAX12931
MAX12931FEVKIT
Evaluation Kit for the MAX12930/MAX12931

Reference Designs

maxrefdes1165 bottom
MAXREFDES1165 Circuits from the lab

32-Channel Industrial Digital I/O Module

Features and Benefits

  • 32 Digital I/Os: 16 Inputs and 16 Outputs
  • High Integration Reduces BOM Count and PCB Space
  • Fault Tolerant with Built-In Diagnostics
  • Robust Design to Meet IEC 61000-4
MAXREFDES176
MAXREFDES176 Circuits from the lab

MAXREFDES176#: IO-Link 16-Channel Digital Input Hub

Features and Benefits

  • IEC 61131-9 Compliant
  • TMG TE IO-Link Stack
  • IO-Link Version 1.1 Compliant
  • Integrated Galvanic Isolation
  • On-Chip Serialization
MAXREFDES1165
32-Channel Industrial Digital I/O Module
MAXREFDES176
MAXREFDES176#: IO-Link 16-Channel Digital Input Hub

Latest Discussions

Recently Viewed