MAX12000

PRODUCTION

1575MHz GPS Front-End Amplifier

Integration of Two Low-Noise GPS Amplifiers into a Smaller Package

Part Models
2
1ku List Price
Starting From $2.56

Part Details

  • First Amp Noise Figure*: 1.0dB
  • High Gain**: 34.8dB
  • 3.4dB Gain Step
  • Integrated 50Ω Output Matching
  • 3.0V to 5.5V Supply Voltage Range
  • Small, Low-Cost Package (3mm x 3mm)
  • ESD Protected to ±1kV Human Body Model
MAX12000
1575MHz GPS Front-End Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX12000 yet. Have something to say?

Start a Discussion on EngineerZone®