MAX11270

PRODUCTION

24-Bit, 10mW, 130dB SNR, 64ksps Delta-Sigma ADC with Integrated PGA

24-Bit ADC Offers the Highest SNR and Lowest Power in Its Class

Part Models
2
1ku List Price
Starting From $7.86
Viewing:

Part Details

  • High Resolution for Instrumentation Applications that Require a Wide Dynamic Range
    • 130dB SNR at 1.9sps
    • 112dB SNR at 1000sps
    • 20.4-Bit Noise-Free Resolution at 1.9sps
    • 17.4-Bit Noise-Free Resolution at 1000sps
  • Longer Battery Life for Portable Applications
    • 2.4mA Operating Mode Current
    • 4.4mA PGA Low-Noise Mode Current
    • 1µA Sleep Current
  • High Accuracy for DC Measurements
    • 1ppm INL (typ), 4ppm (max)
  • Single or Split Analog Supplies Provide Input Voltage Range Flexibility
    • 2.7V to 3.6V (Single Supply) or ±1.8V (Split Supplies)
  • Flexible High-Performance Filter Architecture Simplifies Design
    • Programmable SINC Filter
  • Enables System Integration
    • Low-Noise PGA with Gains of 1, 2, 4, 8, 16, 32, 64, 128
    • Signal Buffer Optional
    • 3 General-Purpose I/Os
  • Enables Integrated Part and System Calibration for Gain and Offset
  • Robust 24-Pin TSSOP Packaging
MAX11270
24-Bit, 10mW, 130dB SNR, 64ksps Delta-Sigma ADC with Integrated PGA
MAX11270: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX11270EVKIT

Evaluation Kit for the MAX11270

Features and Benefits

  • High-Speed USB, FMC Connector, and PMOD Connector
  • 5MHz SPI Interface
  • Various Sample Sizes and Sample Rates
  • Collects Up to 1 Million Samples (with FPGA Platform)
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Save Plots as jpg, bmp or csv
  • Sync In and Sync Out for Coherent Sampling (with FPGA Platform)
  • On-Board DAC (MAX542) for DC Signal-Level Generation
  • On-Board Voltage Reference (MAX6126)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP-, Windows 7-, and Windows 8.1-Compatible Software
  • Savable ADC Configurations

Product Details

The evaluation kit (EV kit) demonstrates the MAX1127X family of 24-bit, 64ksps delta-sigma ADCs with integrated PGA. The EV kit includes a graphical user interface (GUI) that provides communication from the target device to the PC. The EV kit can operate in multiple modes:

  1. Standalone Mode: In "Standalone" mode, the EV kit is connected to the PC through a USB cable and performs a subset of the complete EV kit functions with limitation for sample rate and size.
  2. FPGA Mode: In "FPGA" mode, the EV kit is connected to an Avnet ZedBoard™ through a low-pin-count FMC connector. ZedBoard features a Xilinx® Zynq®-7000 SoC that connects to the PC through an Ethernet port, which allows the GUI to perform different operations with full control over mezzanine card functions. The EV kit with FPGA platform performs the complete suite of evaluation tests for the target IC
  3. User-Supplied SPI Mode: In addition to the USB and FMC interfaces, the EV kit provides two 12-pin PMOD-style headers for user-supplied SPI interface, to connect the signals for RDYB, SCLK, DIN, DOUT, and CSB.

    The EV kit includes Windows XP®-, Windows® 7 and Windows 8.1-compatible software to exercise the features of the IC. The EV kit GUI allows different sample sizes, adjustable sampling rates, on-board or external reference options, and graphing software that includes the FFT and histogram of the sampled signals with the ability to save plots in .jpg or .csv formats.

    The ZedBoard board accepts a +12V AC-DC wall adapter. The EV kit can be powered by the ZedBoard or by a local 12V supply. The EV kit has on-board transformers and digital isolators to separate the IC from the ZedBoard/on-board processor.

    The MAX11270 EV kit comes installed with a MAX11270EUG+ in a 24-pin TSSOP package.

    Applications

    • ATE
    • High-Precision Portable Sensors
    • Medical Equipment
    • Scientific Instrumentation

MAX11270EVKIT
Evaluation Kit for the MAX11270

Reference Designs

MAXREFDES75
MAXREFDES75 Circuits from the lab

MAXREFDES75#: 24-Bit Weigh Scale with a 16-Bit DAC, 0 to 10V Output

Features and Benefits

  • Ratiometric measurement or measurement compared to a precision voltage reference
  • User-programmable offset and gain calibration for sensor (load cell)
  • User-programmable offset and gain calibration for DAC
  • User-programmable voltage output range mapping
MAXREFDES1152
MAXREFDES1152 Circuits from the lab

Four-Channel Universal Analog Input Using the MAX11270

Features and Benefits

  • Highly accurate measurements
  • 0 to +10V voltage inputs
  • 0 to 20mA current inputs
  • Four channels
  • Each channel can be configured for voltage or current input
  • 24V input protection
  • Isolated power and data
  • Board calibration
  • Connector provides 24V output
  • 24V output can enable or disable
maxrefdes1246 image 1
MAXREFDES1246 Circuits from the lab

±10V or ±20mA 4-Channel Universal Analog Input Using the MAX11270

Features and Benefits

  • High accuracy measurement
  • -10V to +10V voltage inputs
  • -20mA to 20mA current inputs
  • Four channels
  • Each channel can be configured as voltage or current input
  • 24V input protection
  • Isolated power and data
  • Board calibration
  • Connector provides 24V output
  • 24V output enable or disable
MAXREFDES75
MAXREFDES75#: 24-Bit Weigh Scale with a 16-Bit DAC, 0 to 10V Output
MAXREFDES75
MAXREFDES75 System Block Diagram
MAXREFDES1152
Four-Channel Universal Analog Input Using the MAX11270
MAXREFDES1152
MAXREFDES1246
±10V or ±20mA 4-Channel Universal Analog Input Using the MAX11270
maxrefdes1246 image 1

Latest Discussions

Recently Viewed