MAX11121

PRODUCTION

1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs

Pin-/Software-Compatible Family of 1Msps, Multichannel SAR ADCs with External Reference, 1MHz Full Linear Bandwidth, and SPI Interface Offers Rich Feature Set

Part Models
1
1ku List Price
Starting From $2.40
Viewing:

Part Details

  • Scan Modes, Internal Averaging, and Internal Clock
  • 16-Entry First-In/First-Out (FIFO)
  • SampleSet: User-Defined Channel Sequence with Maximum Length of 256
  • Analog Multiplexer with True Differential Track/Hold
    • 16-/8-/4-Channel Single-Ended
    • 8-/4-/2-Channel Fully-Differential Pairs
    • 15-/8-/4-Channel Pseudo-Differential Relative to a Common Input
  • Two Software-Selectable Bipolar Input Ranges
    • ±VREF+/2, ±VREF+
  • Flexible Input Configuration Across All Channels
  • High Accuracy
    • ±1 LSB INL, ±1 LSB DNL, No Missing Codes Over Temperature Range
  • 70dB SINAD Guaranteed at 250kHz Input Frequency
  • 1.5V to 3.6V Wide Range I/O Supply
    • Allows the Serial Interface to Connect Directly to 1.8V, 2.5V, or 3.3V Digital Systems
  • 2.35V to 3.6V Supply Voltage
  • Longer Battery Life for Portable Applications
    • Low Power
    • 5.4mW at 1Msps with 3V Supplies
    • 2µA Full-Shutdown Current
  • External Differential Reference (1V to VDD)
  • 16MHz, 3-Wire SPI-/QSPI-/MICROWIRE-/DSP-Compatible Serial Interface
  • Wide -40°C to +125°C Operation
  • Space-Saving, 28-Pin, 5mm × 5mm TQFN Packages
  • 1Msps Conversion Rate, No Pipeline Delay
  • 12-/10-/8-Bit Resolution
  • AECQ-100 Qualified Variant Available (MAX11128ATI/V+)
MAX11121
1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
MAX11120, MAX11121, MAX11122, MAX11123, MAX11124, MAX11125, MAX11126, MAX11127, MAX11128: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 3
MAX11131 PRODUCTION 3Msps, Low-Power, Serial 12-/10-Bit, 8-/16-Channel ADCs
MAX11132 PRODUCTION 3Msps, Low-Power, Serial 12-/10-Bit, 8-/16-Channel ADCs
MAX1377 PRODUCTION Dual, 12-Bit, 1.25Msps, Simultaneous-Sampling ADCs with Serial Interface
Product 4
MAX11129 3Msps, Low-Power, Serial 12-/10-Bit, 8-/16-Channel ADCs
MAX11130 3Msps, Low-Power, Serial 12-/10-Bit, 8-/16-Channel ADCs
MAX11330 3Msps, 12-/10-Bit, 8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
MAX11321 1Msps, 10-/12-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
Single Channel A/D Converters 1
MAX11116 PRODUCTION 2Msps/3Msps, Low-Power, Serial 12-/10-/8-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max11121 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed