MAX11330

3Msps, 12-/10-Bit, 8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access

Most Flexible Family of Pin- and Software-Compatible, 3Msps, Multichannel ADCs with External Reference

Viewing:

Part Details

  • Scan Modes, Internal Averaging, and Internal Clock
  • 16-Entry First-In/First-Out (FIFO)
  • SampleSet: User-Defined Channel Sequence with Maximum Length of 256
  • Input Pins
    • Any Combination of Single-Ended, Differential and Pseudo-Differential Pairs Allowed
  • Analog Multiplexer with True Differential Track/Hold
    • 16-/8-Channel Single-Ended
    • 8-/4-Channel Fully-Differential Pairs
    • 15-/8-Channel Pseudo-Differential Relative to a Common Input
  • Externally Accessible Multiplex Output and ADC Input
  • Two Software-Selectable Bipolar Input Ranges
    • ±VREF+/2, ±VREF+
  • Flexible Input Configuration Across All Channels
  • High Accuracy
    • ±1 LSB INL, ±1 LSB DNL, No Missing Codes
  • 70dB SINAD Guaranteed at 100kHz Input Frequency
  • 1.5V to 3.6V Digital I/O Supply Voltage
  • 2.35V to 3.6V Supply Voltage
  • Extended Battery Life for Portable Applications
    • 15.2mW at 3Msps with 3V Supplies
    • 2µA Full-Shutdown Current
  • External Differential Reference (1V to VDD)
  • 48MHz, 3-Wire SPI-/QSPI-/MICROWIRE-/DSP-Compatible Serial Interface
  • Wide -40°C to +125°C Operation
  • Space-Saving, 32-Pin, 5mm × 5mm TQFN Packages
  • 3Msps Conversion Rate, No Pipeline Delay
MAX11330
3Msps, 12-/10-Bit, 8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
MAX11329, MAX11330, MAX11331, MAX11332: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 2
MAX11132 PRODUCTION 3Msps, Low-Power, Serial 12-/10-Bit, 8-/16-Channel ADCs
MAX11131 PRODUCTION 3Msps, Low-Power, Serial 12-/10-Bit, 8-/16-Channel ADCs
Product 4
MAX11129 3Msps, Low-Power, Serial 12-/10-Bit, 8-/16-Channel ADCs
MAX11130 3Msps, Low-Power, Serial 12-/10-Bit, 8-/16-Channel ADCs
MAX11124 1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
MAX11321 1Msps, 10-/12-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed