MAX11129

3Msps, Low-Power, Serial 12-/10-Bit, 8-/16-Channel ADCs

Most Flexible Family of Pin- and Software-Compatible, 3Msps, Multichannel ADCs with External Reference

Viewing:

Part Details

  • Scan Modes, Internal Averaging, and Internal Clock
  • 16-Entry First-In-First-Out (FIFO)
  • SampleSet: User-Defined Channel Sequence with Maximum Length of 256
  • Analog Multiplexer with True Differential Track/Hold
    • 16-/8-Channel Single-Ended
    • 8-/4-Channel Fully Differential Pairs
    • 15-/8-Channel Pseudo-Differential Relative to a Common Input
  • Two Software-Selectable Bipolar Input Ranges: ±VREF/2, ±VREF
  • Flexible Input Configuration Across All Channels
  • High Accuracy
    • ±1 LSB INL, ±1 LSB DNL, No Missing Codes Over Temperature Range
  • 70dB SINAD Guaranteed at 500kHz Input Frequency
  • 1.5V to 3.6V Wide Range I/O Supply
    • Allows the Serial Interface to Connect Directly to 1.8V, 2.5V, or 3.3V Digital Systems
  • 2.35V to 3.6V Supply Voltage
  • Longer Battery Life for Portable Applications
    • Low Power
    • 15.2mW at 3Msps with 3V Supplies
    • 2µA Full-Shutdown Current
  • External Differential Reference (1V to VDD)
  • 48MHz, 3-Wire SPI-/QSPI-/MICROWIRE-/DSP-Compatible Serial Interface
  • Wide -40°C to +125°C Operation
  • Space-Saving, 28-Pin, 5mm x 5mm TQFN Packages
  • 3Msps Conversion Rate, No Pipeline Delay
  • 12-/10-Bit Resolution
MAX11129
3Msps, Low-Power, Serial 12-/10-Bit, 8-/16-Channel ADCs
MAX11129, MAX11130, MAX11131, MAX11132: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 8
MAX11121 PRODUCTION 1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
MAX11122 PRODUCTION 1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
MAX11123 PRODUCTION 1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
MAX11125 PRODUCTION 1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
MAX11126 PRODUCTION 1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
MAX11127 PRODUCTION 1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
MAX11128 PRODUCTION 1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
MAX11325 PRODUCTION 1Msps, 10-/12-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
Product 3
MAX11120 1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
MAX11124 1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
MAX11332 LAST TIME BUY 3Msps, 12-/10-Bit, 8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX11131BOB

MAX11131 Breakout Board

Product Details

Analog-to-digital converters (ADCs) provide accurate measurement and conversion of signals to digital format for sensing in many electronic applications such as industrial, medical and sensor systems. The MAX11131 is a high-speed, 16 channel, 12-bit ADC with a unique feature, SampleSet. SampleSet allows users to tailor individual sample rates for each input channel. Development with ADCs involves expertise in analog systems, power supplies, digital interfaces and firmware. Now, enter the MAX11131BOB to accelerate the development process.

The MAX11131BOB Breakout Board provides for rapid prototyping and development with the MAX11131 (a 12-bit, 3Msps, 16-channel, ADC with SampleSet). The MAX11131BOB interfaces to any Arduino™-compatible or mbed.org™ compatible platform system with expansion ports configurable for SPI communication. Additionally, the MAX11131BOB works with systems that have a Pmod™ connection, a 2x6 right-angle header at board edge (compatible with Digilentinc.com Pmod™ interface spec) Interface type 2A (expanded SPI) on 2x6 header at board edge. MAX11131 also comes with schematics, design files, and firmware for immediate use and forking to future projects.

The board interfaces to SPI with logic levels in the range 3.0V to 5.5V.

The board comes installed with MAX11131ATI+ installed. Example firmware is provided for Arduino and mbed. org system boards.

Applications

  • Battery-Powered Instruments
  • High-Speed Closed-Loop Systems
  • High-Speed Data Acquisition Systems
  • Industrial Control Systems
  • Medical Instrumentation
  • Portable Systems

MAX11131EVKIT

Evaluation Kit for the MAX11131

Features and Benefits

  • On-Board 2.048V and 2.5V Reference Voltage (REF+)
  • On-Board Input Buffers for Four Channels
  • Resistor Ladder for Quick Evaluation
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11131 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX11131 16-channel, 12-bit, SPI, 3Msps ADC. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The EV kit comes with a MAX11131ATI+ installed in a 28-pin TQFN package with an exposed pad.

MAX11131BOB
MAX11131 Breakout Board
MAX11131BOB: Breakout Board
MAX11131EVKIT
Evaluation Kit for the MAX11131

Latest Discussions

No discussions on max11129 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed