MAX1109
PRODUCTIONSingle-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs
Lowest-Power 8-Bit Serial 2-Channel ADCs Have Internal Reference
- Part Models
- 4
- 1ku List Price
- Starting From $2.77
Part Details
- Single Supply:
- +2.7V to +3.6V (MAX1108)
- +4.5V to +5.5V (MAX1109)
- Low Power:
- 105µA at +3V and 50ksps
- 0.5µA in Power-Down Mode
- Software-Configurable Unipolar or Bipolar Inputs
- Input Voltage Range: 0 to VDD
- Internal Track/Hold
- Internal Reference:
- +2.048V (MAX1108)
- +4.096V (MAX1109)
- Reference Input Range: 1V to VDD
- SPI/QSPI/MICROWIRE-Compatible Serial Interface
- VDD Monitoring Mode
- Small 10-Pin µMAX Package
The MAX1108/MAX1109 low-power, 8-bit, dual-channel, analog-to-digital converters (ADCs) feature an internal track/hold (T/H) voltage reference, clock, and serial interface. The MAX1108 is specified from +2.7V to +3.6V and consumes only 105µA. The MAX1109 is specified from +4.5V to +5.5V and consumes only 130µA. The analog inputs are software configurable, allowing unipolar/bipolar and single-ended/differential operation; battery monitoring capability is also included.
The full-scale analog input range is determined by the internal reference of +2.048V (MAX1108) or +4.096V (MAX1109), or by an externally applied reference ranging from 1V to VDD. The MAX1108/MAX1109 also feature a software power-down mode that reduces power consumption to 0.5µA when the device is not in use. The 4-wire serial interface directly connects to SPI, QSPI, and MICROWIRE devices without external logic. Conversions up to 50ksps are performed using either the internal clock or an external serial-interface clock.
The MAX1108 and MAX1109 are available in a 10-pin µMAX package with a footprint that is just 20% of an 8-pin plastic DIP.
Applications
- 4mA- to 20mA-Powered Remote Systems
- Handheld Measurement Devices
- Medical Instruments
- Portable Data Logging
- Receive Signal Strength Indicators
- Solar-Powered Remote Systems
- System Diagnostics
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX1109CUB+ | 10-MINI_SO-N/A | ||
MAX1109CUB+T | 10-MINI_SO-N/A | ||
MAX1109EUB+ | 10-MINI_SO-N/A | ||
MAX1109EUB+T | 10-MINI_SO-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX1109CUB+ | PRODUCTION | |
MAX1109CUB+T | PRODUCTION | |
MAX1109EUB+ | PRODUCTION | |
MAX1109EUB+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 4 | ||
MAX1110 | PRODUCTION | +2.7V, Low-Power, Multichannel, Serial, 8-Bit ADCs |
MAX1111 | PRODUCTION | +2.7V, Low-Power, Multichannel, Serial, 8-Bit ADCs |
MAX1112 | PRODUCTION | +5V, Low-Power, Multichannel, Serial 8-Bit ADCs |
MAX1113 | PRODUCTION | +5V, Low-Power, Multichannel, Serial 8-Bit ADCs |
Product 1 | ||
MAX1103 | 8-Bit CODECs | |
Single Channel A/D Converters 2 | ||
MAX1106 | PRODUCTION | Single-Supply, Low-Power, Serial 8-Bit ADCs |
MAX1107 | PRODUCTION | Single-Supply, Low-Power, Serial 8-Bit ADCs |
Latest Discussions
No discussions on max1109 yet. Have something to say?
Start a Discussion on EngineerZone®