MAX1113
PRODUCTION+5V, Low-Power, Multichannel, Serial 8-Bit ADCs
Lowest-Power 8-Bit 4/8-Channel ADCs Have Internal Reference
- Part Models
- 4
- 1ku List Price
- Starting From $3.32
Part Details
- 4.5V to 5.5V Single Supply
- Low Power:
- 135µA at 50ksps
- 13µA at 1ksps
- 8-Channel Single-Ended or 4-Channel Differential Inputs (MAX1112)
- 4-Channel Single-Ended or 2-Channel Differential Inputs (MAX1113)
- Internal Track/Hold; 50kHz Sampling Rate
- Internal 4.096V Reference
- SPI/QSPI/MICROWIRE-Compatible Serial Interface
- Software-Configurable Unipolar or Bipolar Inputs
- Total Unadjusted Error:
- ±1 LSB (max)
- ±0.3 LSB (typ)
The MAX1112/MAX1113 low-power, 8-bit, 8-channel analog-to-digital converters (ADCs) feature an internal track/hold, voltage reference, clock, and serial interface. They operate from a single 4.5V to 5.5V supply and consume only 135μA while sampling at rates up to 50ksps. The MAX1112's 8 analog inputs and the MAX1113's 4 analog inputs are software-configurable, allowing unipolar/bipolar and single-ended/differential operation.
Successive-approximation conversions are performed using either the internal clock or an external serial-interface clock. The full-scale analog input range is determined by the 4.096V internal reference, or by an externally applied reference ranging from 1V to VDD. The 4-wire serial interface is compatible with the SPI™, QSPI™, and MICROWIRE™ serial-interface standards. A serial-strobe output provides the end-of-conversion signal for interrupt-driven processors.
The MAX1112/MAX1113 have a software-programmable, 2µA automatic power-down mode to minimize power consumption. Using power-down, the supply current is reduced to 13µA at 1ksps, and only 82µA at 10ksps. Power-down can also be controlled using the active-low SHDN input pin. Accessing the serial interface automatically powers up the device.
The MAX1112 is available in a 20-pin SSOP package. The MAX1113 is available in a small 16-pin QSOP package.
Applications
- 4mA- to 20mA-Powered Remote Data-Acquisition Systems
- Battery-Powered Applications
- System Diagnostics
- Touch-Screen Applications
Documentation
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX1113CEE+ | 16-QSOP-150_MIL | ||
MAX1113CEE+T | 16-QSOP-150_MIL | ||
MAX1113EEE+ | 16-QSOP-150_MIL | ||
MAX1113EEE+T | 16-QSOP-150_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 24, 2019 - 1746N ASSEMBLY |
||
MAX1113EEE+ | PRODUCTION | |
MAX1113EEE+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 4 | ||
MAX1108 | PRODUCTION | Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs |
MAX1109 | PRODUCTION | Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs |
MAX1110 | PRODUCTION | +2.7V, Low-Power, Multichannel, Serial, 8-Bit ADCs |
MAX1111 | PRODUCTION | +2.7V, Low-Power, Multichannel, Serial, 8-Bit ADCs |
Product 1 | ||
MAX1103 | 8-Bit CODECs | |
Single Channel A/D Converters 2 | ||
MAX1106 | PRODUCTION | Single-Supply, Low-Power, Serial 8-Bit ADCs |
MAX1107 | PRODUCTION | Single-Supply, Low-Power, Serial 8-Bit ADCs |
Evaluation Kits
Latest Discussions
No discussions on MAX1113 yet. Have something to say?
Start a Discussion on EngineerZone®