MAX1112

PRODUCTION

+5V, Low-Power, Multichannel, Serial 8-Bit ADCs

Lowest-Power 8-Bit 4/8-Channel ADCs Have Internal Reference

Part Models
3
1ku List Price
Starting From $2.83

Part Details

  • 4.5V to 5.5V Single Supply
  • Low Power:
    • 135µA at 50ksps
    • 13µA at 1ksps
  • 8-Channel Single-Ended or 4-Channel Differential Inputs (MAX1112)
  • 4-Channel Single-Ended or 2-Channel Differential Inputs (MAX1113)
  • Internal Track/Hold; 50kHz Sampling Rate
  • Internal 4.096V Reference
  • SPI/QSPI/MICROWIRE-Compatible Serial Interface
  • Software-Configurable Unipolar or Bipolar Inputs
  • Total Unadjusted Error:
    • ±1 LSB (max)
    • ±0.3 LSB (typ)
MAX1112
+5V, Low-Power, Multichannel, Serial 8-Bit ADCs
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 4
MAX1108 PRODUCTION Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs
MAX1109 PRODUCTION Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs
MAX1110 PRODUCTION +2.7V, Low-Power, Multichannel, Serial, 8-Bit ADCs
MAX1111 PRODUCTION +2.7V, Low-Power, Multichannel, Serial, 8-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1112EVKIT

Evaluation System for the MAX1110 and MAX1112

Features and Benefits

  • Proven PC Board Layout
  • Complete Evaluation System Samples to 5ksps
  • Convenient Test Points Provided on Board
  • Data-Logging Software
  • Fully Assembled and Tested

Product Details

The MAX1110 evaluation system (EV system) is a complete, 8-channel data-acquisition system consisting of a MAX1110 evaluation kit (EV kit) and a Maxim 3V 68L11D microcontroller (µC) module. It is designed to evaluate the MAX1110, a low power, +3V, 8-channel, 8-bit analog-to-digital converter (ADC) with an internal 2.048V reference that directly interfaces to 3V microprocessors. Windows® 3.1/Windows 95 software provides a handy user interface to exercise the MAX1110's features.

The EV system is intended for comprehensive evaluation of the MAX1110 using a personal computer. Order the stand-alone EV kit if the 68L11D µC module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

The MAX1110 EV kit and EV system can also be used to evaluate the MAX1112, which operates on +5V and has a 4.096V internal reference. Simply order a free sample of the MAX1112CPP along with the MAX1110 EV kit.

Applications

  • 4mA- to 20mA-Powered Remote Data-Acquisition Systems
  • Battery-Powered Applications
  • System Diagnostics
  • Touch-Screen Applications

MAX1110EVKIT

Evaluation System for the MAX1110 and MAX1112

Features and Benefits

  • Proven PC Board Layout
  • Complete Evaluation System Samples to 5ksps
  • Convenient Test Points Provided on Board
  • Data-Logging Software
  • Fully Assembled and Tested

Product Details

The MAX1110 evaluation system (EV system) is a complete, 8-channel data-acquisition system consisting of a MAX1110 evaluation kit (EV kit) and a Maxim 3V 68L11D microcontroller (µC) module. It is designed to evaluate the MAX1110, a low power, +3V, 8-channel, 8-bit analog-to-digital converter (ADC) with an internal 2.048V reference that directly interfaces to 3V microprocessors. Windows® 3.1/Windows 95 software provides a handy user interface to exercise the MAX1110's features.

The EV system is intended for comprehensive evaluation of the MAX1110 using a personal computer. Order the stand-alone EV kit if the 68L11D µC module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

The MAX1110 EV kit and EV system can also be used to evaluate the MAX1112, which operates on +5V and has a 4.096V internal reference. Simply order a free sample of the MAX1112CPP along with the MAX1110 EV kit.

Applications

  • 4mA- to 20mA-Powered Remote Data-Acquisition Systems
  • Battery-Powered Applications
  • System Diagnostics
  • Touch-Screen Applications

MAX1112EVKIT
Evaluation System for the MAX1110 and MAX1112
MAX1110EVKIT
Evaluation System for the MAX1110 and MAX1112

Latest Discussions

No discussions on MAX1112 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed