MAX1106

PRODUCTION

Single-Supply, Low-Power, Serial 8-Bit ADCs

Lowest-Power 8-Bit Serial ADC Has Internal Reference

Part Models
4
1ku List Price
Starting From $2.69

Part Details

  • Single Supply:
    • +2.7V to +3.6V (MAX1106)
    • +4.5V to +5.5V (MAX1107)
  • Low Power:
    • 96µA at +3V and 25ksps
    • 0.5µA in Power-Down Mode
  • Pin-Programmable Configuration
  • 0 to VDD Input Voltage Range
  • Internal Track/Hold
  • Internal Reference:
    • +2.048V (MAX1106)
    • +4.096V (MAX1107)
  • 1V to VDD Reference Input Range
  • SPI/QSPI/MICROWIRE-Compatible Serial Interface
  • Small 10-Pin µMAX Package
MAX1106
Single-Supply, Low-Power, Serial 8-Bit ADCs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 6
MAX1108 PRODUCTION Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs
MAX1109 PRODUCTION Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs
MAX1110 PRODUCTION +2.7V, Low-Power, Multichannel, Serial, 8-Bit ADCs
MAX1111 PRODUCTION +2.7V, Low-Power, Multichannel, Serial, 8-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1106 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed