MAX1098B

10-Bit Serial-Output Temperature Sensor with 5-Channel ADC

Viewing:

Part Details

  • Local and Remote Temperature Sensing
  • 12-Bit Resolution for Temperature and 10-Bit Resolution for Voltage Inputs
  • ±1°C Accuracy from -40°C to +85°C
  • Fully Differential Inputs
  • Single-Supply Operation
    • +4.75V to +5.25V (MAX1098)
    • +2.7V to +3.6V (MAX1099)
  • 3-Wire SPI/QSPI/MICROWIRE-Compatible Interface
  • Internal Precision Voltage Reference
    • 2.50V (MAX1098)
    • 1.20V (MAX1099)
  • Space-Saving 16-Pin SSOP Package
MAX1098B
10-Bit Serial-Output Temperature Sensor with 5-Channel ADC
MAX1098, MAX1098A, MAX1098B, MAX1098C, MAX1099, MAX1099A, MAX1099B, MAX1099C: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 3
MAX1298 LAST TIME BUY 12-Bit Serial-Output Temperature Sensors with 5-Channel ADC
MAX1299 LAST TIME BUY 12-Bit Serial-Output Temperature Sensors with 5-Channel ADC
MAX128 PRODUCTION Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1098B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed