MAX1298

LAST TIME BUY

12-Bit Serial-Output Temperature Sensors with 5-Channel ADC

12-Bit ADCs with ±1° C Internal Temperature Sensor Also Measure Remote Temperatures

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Local and Remote Temperature Sensing
  • 12-Bit Resolution for Temperature and Voltage Inputs
  • ±1°C Accuracy from -40°C to +85°C
  • Fully Differential Inputs
  • Single-Supply Operation
    • +4.75V to +5.25V (MAX1298)
    • +2.7V to +3.6V (MAX1299)
  • 3-Wire SPI/QSPI/MICROWIRE-Compatible Interface
  • Internal Precision Voltage Reference
    • 2.50V (MAX1298)
    • 1.20V (MAX1299)
  • Space-Saving 16-Pin SSOP Package
MAX1298
12-Bit Serial-Output Temperature Sensors with 5-Channel ADC
MAX1298, MAX1298A, MAX1298B, MAX1298C, MAX1299, MAX1299A, MAX1299B, MAX1299C: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 3
MAX1098 LAST TIME BUY 10-Bit Serial-Output Temperature Sensor with 5-Channel ADC
MAX1099 LAST TIME BUY 10-Bit Serial-Output Temperature Sensor with 5-Channel ADC
MAX111 PRODUCTION Low-Cost, 2-Channel, ±14-Bit Serial ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1298 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed