MAX1299
LAST TIME BUY12-Bit Serial-Output Temperature Sensors with 5-Channel ADC
12-Bit ADCs with ±1° C Internal Temperature Sensor Also Measure Remote Temperatures
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Local and Remote Temperature Sensing
- 12-Bit Resolution for Temperature and Voltage Inputs
- ±1°C Accuracy from -40°C to +85°C
- Fully Differential Inputs
- Single-Supply Operation
- +4.75V to +5.25V (MAX1298)
- +2.7V to +3.6V (MAX1299)
- 3-Wire SPI/QSPI/MICROWIRE-Compatible Interface
- Internal Precision Voltage Reference
- 2.50V (MAX1298)
- 1.20V (MAX1299)
- Space-Saving 16-Pin SSOP Package
Applications
- Handheld Instruments (PDAs, Palmtops)
- Industrial Process Controls
- Medical Equipment
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX1299CEAE+ | 16-SSOP-5.3_MM | ||
MAX1299CEAE+T | 16-SSOP-5.3_MM |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on max1299 yet. Have something to say?
Start a Discussion on EngineerZone®