MAX1069

PRODUCTION

58.6ksps, 14-Bit, 2-Wire Serial ADC in a 14-Pin TSSOP

Part Models
1
1ku List Price
Starting From $17.61
Viewing:

Part Details

  • High-Speed I²C-Compatible Serial Interface
    • 400kHz Fast Mode
    • 1.7MHz High-Speed Mode
  • +4.75V to +5.25V Single Supply
  • +2.7V to +5.5V Adjustable Logic Level
  • Internal +4.096V Reference
  • External Reference: 1V to VAVDD
  • Internal 4MHz Conversion Clock
  • 58.6ksps Sampling Rate
  • AutoShutdown Between Conversions
  • Low Power
    • 5.0mW at 58.6ksps
    • 4.2mW at 50ksps
    • 2.0mW at 10ksps
    • 0.23mW at 1ksps
    • 3µW in Shutdown
  • Small 14-Pin TSSOP Package
MAX1069
58.6ksps, 14-Bit, 2-Wire Serial ADC in a 14-Pin TSSOP
MAX1069: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 4
MAX1067 PRODUCTION Multichannel, 14-Bit, 200ksps Analog-to-Digital Converters
MAX1068 PRODUCTION Multichannel, 14-Bit, 200ksps Analog-to-Digital Converters
MAX127 PRODUCTION Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface
MAX128 PRODUCTION Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface
Product 1
MAX1145 14-Bit ADCs, 150ksps, 3.3V Single Supply
Single Channel A/D Converters 6
MAX1169 PRODUCTION 58.6ksps, 16-Bit, 2-Wire Serial ADC in a 14-Pin TSSOP
MAX1062 PRODUCTION 14-Bit, +5V, 200ksps ADC with 10µA Shutdown
MAX1065 PRODUCTION Low-Power, 14-Bit Analog-to-Digital Converters with Parallel Interface
MAX1066 Obsolete Low-Power, 14-Bit Analog-to-Digital Converters with Parallel Interface
MAX1142 PRODUCTION 14-Bit ADC, 200ksps, +5V Single-Supply with Reference
MAX11101 PRODUCTION 14-Bit, +5V, 200ksps ADC with 10µA Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1069 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed