MAX11101
PRODUCTION14-Bit, +5V, 200ksps ADC with 10µA Shutdown
Industry's Smallest 14-Bit ADC
- Part Models
- 3
- 1ku List Price
- Starting From $3.80
Part Details
- 14-Bit Resolution, 1 LSB DNL
- +5V Single-Supply Operation
- Adjustable Logic Level (2.7V to 5.25V)
- Input Voltage Range: 0 to VREF
- Internal Track-and-Hold, 4MHz Input Bandwidth
- SPI/QSPI/MICROWIRE-Compatible Serial Interface
- Small 10-Pin µMAX and WLP Packages
- Low Power
- 2.45mA at 200ksps
- 140µA at 10ksps
- 0.1µA in Power-Down Mode
The MAX11101 low-power, 14-bit analog-to-digital converter (ADC) features a successive approximation ADC, automatic power-down, fast 1.1µs wake-up, and a high-speed SPI/QSPI™/MICROWIRE®-compatible interface. The MAX11101 operates with a single +5V analog supply and features a separate digital supply, allowing direct interfacing with 2.7V to 5.25V digital logic.
At the maximum sampling rate of 200ksps, the MAX11101 consumes typically 2.45mA. Power consumption is typically 12.25mW (VAVDD = VDVDD = 5V) at a 200ksps (max) sampling rate. AutoShutdown™ reduces supply current to 140µA at 10ksps and to less than 10µA at reduced sampling rates.
Excellent dynamic performance and low power, combined with ease of use and small package size (10-pin µMAX® and 12-bump WLP), make the MAX11101 ideal for battery-powered and data-acquisition applications or for other circuits with demanding power consumption and space requirements.
Applications
- Accelerometer Measurements
- Data Acquisition
- Industrial I/O Modules
- Industrial Process Controls
- Motor Control
- Portable- and Battery-Powered Equipment
- Thermocouple Measurements
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX11101EUB+ | 10-MINI_SO-N/A | ||
MAX11101EUB+T | 10-MINI_SO-N/A | ||
MAX11101EWC+ | Wafer-Level Package 3x4 Bump, Full Array |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX11101EUB+ | PRODUCTION | |
MAX11101EUB+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX11101 yet. Have something to say?
Start a Discussion on EngineerZone®