MAX1060

LAST TIME BUY

400ksps, +5V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • 10-Bit Resolution, ±0.5 LSB Linearity
  • +5V Single-Supply Operation
  • User-Adjustable Logic Level (+2.7V to +5.5V)
  • Internal +2.5V Reference
  • Software-Configurable Analog Input Multiplexer
    • 8-Channel Single Ended/4-Channel Pseudo-Differential (MAX1060)
    • 4-Channel Single Ended/2-Channel Pseudo-Differential (MAX1064)
  • Software-Configurable Unipolar/Bipolar Analog Inputs
  • Low Current
    • 2.5mA (400ksps)
    • 1.0mA (100ksps)
    • 400µA (10ksps)
    • 2µA (Shutdown)
  • Internal 6MHz Full-Power Bandwidth Track/Hold
  • Byte-Wide Parallel (8 + 2) Interface
  • Small Footprint
    • 28-Pin QSOP (MAX1060)
    • 24-Pin QSOP (MAX1064)
MAX1060
400ksps, +5V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1060, MAX1064: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 2
MAX1064 PRODUCTION 400ksps, +5V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1063 PRODUCTION 250ksps, +3V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface
Product 2
MAX151 300kHz, 10-Bit ADC with Reference and Track/Hold
MAX1093 250ksps, +3V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1060 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed