MAX1063

PRODUCTION

250ksps, +3V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface

Part Models
1
1ku List Price
Starting From $9.58
Viewing:

Part Details

  • 10-Bit Resolution, ±0.5 LSB Linearity
  • +3V Single-Supply Operation
  • User-Adjustable Logic Level (+1.8V to +3.6V)
  • Internal +2.5V Reference
  • Software-Configurable, Analog Input Multiplexer
    • 8-Channel Single Ended/
    • 4-Channel Pseudo-Differential (MAX1061)
    • 4-Channel Single Ended/
    • 2-Channel Pseudo-Differential (MAX1063)
  • Software-Configurable, Unipolar/Bipolar Inputs
  • Low Power
    • 1.9mA (250ksps)
    • 1.0mA (100ksps)
    • 400µA (10ksps)
    • 2µA (Shutdown)
  • Internal 3MHz Full-Power Bandwidth Track/Hold
  • Byte-Wide Parallel (8 + 2) Interface
  • Small Footprint:
    • 28-Pin QSOP (MAX1061)
    • 24-Pin QSOP (MAX1063)
MAX1063
250ksps, +3V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1061, MAX1063: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 1
MAX1064 PRODUCTION 400ksps, +5V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface
Product 3
MAX1091 250ksps, +3V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1093 250ksps, +3V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface
MAX151 300kHz, 10-Bit ADC with Reference and Track/Hold
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1063 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed