MAX151
300kHz, 10-Bit ADC with Reference and Track/Hold
Viewing:
Part Details
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 3 | ||
MAX1092 | PRODUCTION | 400ksps, +5V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface |
MAX1064 | PRODUCTION | 400ksps, +5V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface |
MAX1063 | PRODUCTION | 250ksps, +3V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface |
Product 2 | ||
MAX177 | CMOS, 10-Bit A/D Converter with Track and Hold |
MAX1093 | 250ksps, +3V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface |
Latest Discussions
No discussions on max151 yet. Have something to say?
Start a Discussion on EngineerZone®