LTM8027

RECOMMENDED FOR NEW DESIGNS

60V, 4A DC/DC μModule (Power Module) Regulator

Part Details

  • Complete Switch Mode Power Supply
  • Wide Input Voltage Range: 4.5V to 60V
  • (7.5V Minimum Voltage to Start)
  • Wide Output Voltage Range: 2.5V to 24V (See Table 2)
  • 4A Output Current
  • Programmable Soft-Start
  • 9μA Shutdown Supply Current
  • Selectable Switching Frequency Current Mode Control
  • Up to 95% Efficiency
  • SnPb (BGA) or RoHS Compliant (LGA and BGA) Finish
  • Surface Mount LGA (15mm × 15mm × 4.32mm) and (15mm × 15mm × 4.92mm) BGA Packages
LTM8027
60V, 4A DC/DC μModule (Power Module) Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM8027
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2125A

LT4275/LT4321/LTM8027 Demo Board | LTPoE++ PD Plus Diode Bridge and DC/DC Controller

Product Details

Demonstration circuit 2125 is a small, highly-integrated, non-isolated PoE Powered Device (PD) solution. It features a PD Interface Controller (LT4275), which interfaces with a PoE Power Sourcing Equipment (PSE), an ideal diode bridge controller (LT4321), which minimizes bridge losses, and a DC/DC μModule® regulator (LTM8027).

eval board
DC1307B

LTM8027EV Demo Board | 16V ≤ VIN ≤ 60V, VOUT = 12V @ 4A

Product Details

Demonstration circuit 1307B features the LTM8027 configured to deliver 12V/4A from a 16V to 60V input. The wide input range of the LTM8027 allows a variety of input sources such as automotive batteries, wall adaptors and industrial supplies. The LTM8027 is a step down converter, so a minimum amount of headroom is required to keep the output in regulation. A soft-start feature controls the output voltage slew rate at start-up, reducing current surges and voltage overshoots.

DC2125A
LT4275/LT4321/LTM8027 Demo Board | LTPoE++ PD Plus Diode Bridge and DC/DC Controller
DC1307B
LTM8027EV Demo Board | 16V ≤ VIN ≤ 60V, VOUT = 12V @ 4A

Latest Discussions

Recently Viewed