LTM4676A

RECOMMENDED FOR NEW DESIGNS

Dual 13A or Single 26A μModule Regulator with Digital Power System Management

Part Models
3
1ku List Price
Starting From $39.96

Part Details

  • Dual, Fast, Analog Loops with Digital Interface for Control and Monitoring
  • Wide Input Voltage Range: 4.5V to 26.5V
  • Output Voltage Range: 0.5V to 5.5V
  • ±0.5% Maximum DC Output Error Over Temperature
  • ±2.5% Current Readback Accuracy at 10A Load
  • 400kHz PMBus-Compliant I2C Serial Interface
  • Integrated 16-Bit ΔΣ ADC
  • Supports Telemetry Polling Rates Up to 125Hz
  • Constant Frequency Current Mode Control
  • Parallel and Current Share Multiple Modules
  • All 7-Bit Slave Addresses Supported
  • Pin-Compatible to Dual 18A LTM4677
  • 16mm × 16mm × 5.01mm BGA Package
Readable Data:
  • Input and Output Voltages, Currents, and Temperatures
  • Running Peak Values, Uptime, Faults and Warnings
  • Onboard EEPROM Fault Log Record with ECC

Writable Data and Configurable Parameters:
  • Output Voltage, Voltage Sequencing and Margining
  • Digital Soft-Start/Stop Ramp
  • OV/UV/OT, UVLO, Frequency and Phasing
LTM4676A
Dual 13A or Single 26A μModule Regulator with Digital Power System Management
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM4676
  • LTM4676A

LTpowerCAD 2

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2204B

LTM4675 + LTM4676A + LTM4677 + LTM4620A Demo Board | PSM μModule Power Stick

Product Details

Demonstration circuit 2204B is a very compact demo board that showcases five different devices – LTM4675, LTM4676A, LTM4677, LTM4620A and LTC2974. These devices cover various product lines including DC/DC μModule® regulator with digital power system management (LTM4675, LTM4676A and LTM4677), high current analog DC/DC μModule regulator (LTM4620A) and I2C/SMBus/PMBus power system managers with EEPROM (LTC2974). Please see data sheets for more detailed information.


 


eval board
DC1989B-A

LTM4676A Demo Board | LTM4676A(x2) Current Shared, PMBus Buck µModule, 4.5V ≤ VIN ≤ 17V, VOUT = 0.5V to 4V @ 50A

Product Details

Demonstration circuit 1989B-A is a high efficiency, high density, μModule regulator with 4.5V to 17V input range. The output voltage is adjustable from 0.5V to 4V, and it can supply 50A maximum load current. The demo board has two LTM4676A μModule regulators, and the LTM4676A is a dual 13A or single 26A step-down regulator with PMBus power system management. Please see LTM4676A data sheet for more detailed information.

eval board
DC1989B-B

LTM4676A Demo Board | LTM4676A(x3) Current Shared, PMBus Buck µModule, 4.5V ≤ VIN ≤ 17V, VOUT = 0.5V to 4V @ 75A

Product Details

Demonstration circuit 1989B-B is a high efficiency, high density, μModule regulator with 4.5V to 17V input range. The output voltage is adjustable from 0.5V to 4V, and it can supply 75A maximum load current. The demo board has three LTM4676A μModule regulators, and the LTM4676A is a dual 13A or single 26A step-down regulator with PMBus power system management. Please see LTM4676A data sheet for more detailed information.

eval board
DC1989B-C

LTM4676A Demo Board | LTM4676A(x4) Current Shared, PMBus Buck µModule, 4.5V ≤ VIN ≤ 17V, VOUT = 0.5V to 4V @ 100A

Product Details

Demonstration circuit 1989B-C is a high efficiency, high density, μModule regulator with 4.5V to 17V input range. The output voltage is adjustable from 0.5V to 4V, and it can supply 100A maximum load current. The demo board has four LTM4676A μModule regulators. The LTM4676A is a dual 13A or single 26A step-down regulator with PMBus power system management. Please see LTM4676A data sheet for more detailed information.

eval board
DC1811B-B

LTM4676A Demo Board | Step-Down μModule Regulator with PMBus, 4.5V ≤ VIN ≤ 17V, VOUT0 = 1V @ 13A, VOUT1 = 1.8V @ 13A

Product Details

Demonstration circuit 1811B-B is a dual-output, high efficiency, high density, µModule® regulator with 4.5V to 26.5V input range. Each output can supply 13A maximum load current. The demo board has a LTM4676A µModule regulator, which is a dual 13A or single 26A step-down regulator with PMBus power system management. Please see LTM4676A data sheet for more detailed information.

The DC1811B-B powers up to default settings and produces power based on configuration resistors without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the part, download the GUI software LTpowerPlay® onto your PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on-the-fly and store the configuration in EEPROM, view telemetry of voltage, current, temperature and fault status.

eval board
DC2106B-B

LTM4676AEY/LTM4630EV Demo Board | PMBus Buck µModule (LTM4676A) + LTM4630 (x3), 4.5V ≤ VIN ≤ 16V, VOUT = 0.5V to 1.8V @ 130A

Product Details

Demonstration circuit 2106B-B is a high efficiency, high density, paralleled, multi-chip μModule regulator solution with a 4.5V to 16V input range and 130A  of output current. The output voltage (1V default value) is adjustable from 0.5V to 1.8V. The demo board has 1× LTM4676A acting as the master controller, and 3× LTM4630 μModule slave controllers. All devices having their outputs paralleled to provide 130A of current. Please see the LTM4676A and LTM4630 data sheets for more detailed information.

DC2204B
LTM4675 + LTM4676A + LTM4677 + LTM4620A Demo Board | PSM μModule Power Stick
DC1989B-A
LTM4676A Demo Board | LTM4676A(x2) Current Shared, PMBus Buck µModule, 4.5V ≤ VIN ≤ 17V, VOUT = 0.5V to 4V @ 50A
DC1989B-B
LTM4676A Demo Board | LTM4676A(x3) Current Shared, PMBus Buck µModule, 4.5V ≤ VIN ≤ 17V, VOUT = 0.5V to 4V @ 75A
DC1989B-C
LTM4676A Demo Board | LTM4676A(x4) Current Shared, PMBus Buck µModule, 4.5V ≤ VIN ≤ 17V, VOUT = 0.5V to 4V @ 100A
DC1811B-B
LTM4676A Demo Board | Step-Down μModule Regulator with PMBus, 4.5V ≤ VIN ≤ 17V, VOUT0 = 1V @ 13A, VOUT1 = 1.8V @ 13A
DC2106B-B
LTM4676AEY/LTM4630EV Demo Board | PMBus Buck µModule (LTM4676A) + LTM4630 (x3), 4.5V ≤ VIN ≤ 16V, VOUT = 0.5V to 1.8V @ 130A

Reference Designs

Monolithic Power Tree Solution for the ZU7 FPGA
ZCU104 Circuits from the lab

Zynq UltraScale+ MPSoC ZCU104 Paper Reference Design

Features and Benefits

  • The ZCU104 Evaluation Kit enables designers to jumpstart designs for embedded vision applications such as surveillance, Advanced Driver Assisted Systems (ADAS), machine vision, Augmented Reality (AR), drones and medical imaging.

  • The ADI Power delivery solutions support multiple reference designs using DC/DC module and monolithic solutions. ADI offers several options for powering the Zu7 FPGA.

  • Our module-based solutions combine a small footprint, while maximizing efficiency and tight regulation. Our monolithic based solutions support a lower cost optimized power delivery solution for mass production.

  • ADI provides supporting documentation to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Please refer to the circuit descriptions below that best support your design.
ZCU104
Zynq UltraScale+ MPSoC ZCU104 Paper Reference Design

Latest Discussions

Recently Viewed