ADP1752

PRODUCTION

800mA Low-Vin LDO Regulator

Part Details

  • Maximum output current: 0.8 A
  • Input voltage range: 1.6 V to 3.6 V
  • Very low dropout voltage: 70 mV @ 0.8 A load
  • Initial accuracy: ±1%
  • Accuracy over line, load, and temperature: ±2%
  • 7 fixed output voltage options with soft start 0.75 V to 2.5 V (ADP1752)
  • Low shutdown current: <2 μA
  • Adjustable output voltage option with soft start 0.75 V to 3.0 V (ADP1753)
  • High PSRR (See data sheet for details)
  • 23 μV rms at 0.75 V output
  • Stable with small 4.7 μF ceramic output capacitor
  • Excellent load and line transient response
ADP1752
800mA Low-Vin LDO Regulator
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Evaluation Design File 1

Frequently Asked Question 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP1753 PRODUCTION 800mA Low-Vin, Adjustable-Vout LDO Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

eval board
SHARC Audio Module (ADZS-SC589-MINI)

The SHARC Audio Module (SAM) is an expandable hardware/software platform for audio applications.

Features and Benefits

  • ADSP-SC589 Floating-Point SHARC® Processor
    • Dual 500 MHz SHARC+® DSP cores and a 500MHz ARM® Cortex®-A5 core
  • Two 2Gbit DDR3 memories
  • 512Mbit SPI flash memory
  • 24-bit, 96kHz ADAU1761 SigmaDSP® Audio Codec
  • AD2428W A2B® Transceiver
    • Multi-channel low-latency audio interface
  • 1/8“ stereo jacks
  • Two 60-pin connectors, supporting ADI and 3rd Party “Fins” (Expansion Boards)
  • Includes a free CrossCore® Embedded Studio license and an ICE-1000 emulator for debugging
Additional Peripherals:

  • UART (for MIDI & more)
  • S/PDIF
  • Gigabit Ethernet
  • USB OTG & HS

Product Details

The SHARC® Audio Module is an expandable hardware/software platform that enables project prototyping, development and deployment of audio applications including effects processors, multi-channel audio systems, MIDI synthesizers, and many other DSP-based audio projects.

The centerpiece of the SHARC Audio Module is the  Analog Devices ADSP-SC589 SHARC processor, a remarkable engine for  audio processing which incorporates dual SHARC+ DSP cores and an ARM  core. Accompanying the SHARC is an expert selected group of peripherals ideally suited for audio project development.

While the SHARC Audio Module can be used as a self-contained product, it is designed for custom expansion. Analog Devices is developing expansion boards (called “Fins”). The first in this series is an Audio Project Fin that plugs directly onto the main SHARC Audio Module.

In addition, there are several leading developers and board designers that provide a variety of software and hardware platforms for you to expand the SHARC Audio Module platform. Since all of the major functions and GPIO of the board can be accessed via the two multi-pin connectors, you can easily design and build your own expander. Documentation for these connectors can be found in the SHARC Audio Module Hardware Reference Manual.

This board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools. The development environment aids advanced application code development and debug.

In addition to traditional C and C++ development, the SHARC Audio Module supports Faust (Functional Audio Stream), an open-source, functional programming language, specifically designed for real-time audio signal processing and synthesis. Faust generates C++, as well as other target languages, for signal processing applications. The Faust library provides a rich set of audio DSP objects that can be used in creating DSP algorithms. Using Faust, it is possible to quickly create large algorithms that take advantage of the computing power available on the SHARC Audio Module platform.

eval board
AD-3DSMARTCAM1-PRZ

Smart Camera for 3D & 2D sensing

Features and Benefits

  • 3D and 2D sensing
  • AI Edge processing capability
  • WiFi and Gigabit Ethernet connectivity
  • Open Source SDK with Windows and Linux support 

Product Details

The AD-3DSMARTCAM1-PRZ is a 2D & 3D machine vision solution with AI edge processing capabilities. It can be used for implementing advanced machine vision applications for different industry segments including logistics, robotics, agriculture and people activity monitoring.

An open-source SDK that accompanies the hardware platform enables configuring the camera and extracting depth, IR and RGB data from the camera on the host system of your choice. Windows and Linux support are built into the SDK as well as sample code and wrappers for various languages including Python, C/C++ and MATLAB. The SDK also integrates with 3rd party technologies like OpenCV, Open3D and RoS.

APPLICATIONS

  • Logistics
  • Robotics
  • Agriculture
  • Building Management 
  • People Activity Monitoring
Specification Table
Camera
3D ToF sensor FoV 90x60, Range: 4m, Resolution 640x480 @ 30fps
RGB sensor FoV 128x68, Range 6m, Resolution 1920x1080 @ 30fps
Connectivity
WiFi 802.11a/b/g/n/ac, 867Mbps with dual stream in 802.11n, 2x2 Access Points with MIMO standard
Ethernet (optional) 1xRJ45 10M/100M/1G self-adaptive Ethernet port
Bluetooth 5.0 Bluetooth Class 1 or Class2 transmitter operation, Adaptive frequency hopping
Power supply
External power 12V DC @ 2A
Power over Ethernet (optional) PoE+ IEEE802.3-2012, max 20W
Operating Conditions
Temperature Range -25C to 60C
Operating Class IP66
Computing Resources
CPU Quad-core ARM A57 @ 1.43 GHz
GPU 128-core Maxwell
Memory 4 GB 64-bit LPDDR4 25.6 GB/s
Storage 16GB eMMC
Certifications
Safety, EMC, Environment Eye safe and conforms to necessary regional standards

EVAL-ADP1752

ADP1752 Evaluation Board

Product Details

These evaluation boards are used to demonstrate the functionality of the ADP1752/ADP1753 linear regulators.


Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

SHARC Audio Module (ADZS-SC589-MINI)
The SHARC Audio Module (SAM) is an expandable hardware/software platform for audio applications.
AD-3DSMARTCAM1-PRZ
Smart Camera for 3D & 2D sensing
EVAL-ADP1752
ADP1752 Evaluation Board

Reference Designs

Monolithic Power Tree Solution for the ZU7 FPGA
ZCU104 Circuits from the lab

Zynq UltraScale+ MPSoC ZCU104 Paper Reference Design

Features and Benefits

  • The ZCU104 Evaluation Kit enables designers to jumpstart designs for embedded vision applications such as surveillance, Advanced Driver Assisted Systems (ADAS), machine vision, Augmented Reality (AR), drones and medical imaging.

  • The ADI Power delivery solutions support multiple reference designs using DC/DC module and monolithic solutions. ADI offers several options for powering the Zu7 FPGA.

  • Our module-based solutions combine a small footprint, while maximizing efficiency and tight regulation. Our monolithic based solutions support a lower cost optimized power delivery solution for mass production.

  • ADI provides supporting documentation to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Please refer to the circuit descriptions below that best support your design.
Blaize<sup>&reg;</sup> Pathfinder P1600 Embedded System on Module
Blaize Pathfinder Circuits from the lab

Pathfinder P1600 SOM Module

Features and Benefits

Blaize® Pathfinder P1600 small form factor embedded SoM brings the programmability and efficiency benefits of the Blaize GSP® architecture, ideal for AI inferencing workloads at the edge, to embedded systems.

Analog Devices, Inc. supports end to end power delivery solutions for Blaize Pathfinder P1600 SOM. Blaize uses Analog Devices discrete power solutions to enable their System on Chip (SoC) to deliver high compute with optimized with most TOPS/Watt performance for datacenter and Artificial Intelligence.

ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

For a complete list power designs and use cases, please contact your local FAE.

Key Power for full management devices are used as follows:

  • LTC7151S
  • LT8609S
  • LTC3636
  • ADP1752
  • ADP1755
ZCU104
Zynq UltraScale+ MPSoC ZCU104 Paper Reference Design
Blaize Pathfinder
Pathfinder P1600 SOM Module

Latest Discussions

Recently Viewed