LTM4615

RECOMMENDED FOR NEW DESIGNS

Triple Output, Low Voltage DC/DC μModule (Power Module) Regulator

Part Models
2
1ku List Price
Starting From $20.24
Viewing:

Part Details

  • Dual 4A Output Power Supply with 1.5A VLDO
  • Short-Circuit and Overtemperature Protection
  • Power Good Indicators

Switching Regulators Section—Current Mode Control

  • Input Voltage Range: 2.375V to 5.5V
  • 4A DC Typical, 5A Peak Output Current Each
  • 0.8V Up to 5V Output Each, Parallelable
  • ±2% Total DC Output Error
  • Output Voltage Tracking
  • Up to 95% Efficiency
  • Programmable Soft-Start

VLDO Section

  • VLDO, 1.14V to 3.5V Input Range
  • VLDO, 0.4V to 2.6V, 1.5A Output
  • VLDO, 40dB Supply Rejection at fSW
  • ±1% Total DC Output Error
  • Small and Very Low Profile Package: 15mm × 15mm × 2.82mm
LTM4615
Triple Output, Low Voltage DC/DC μModule (Power Module) Regulator
1.2V at 4A, 1.5V at 4A and 1V at 1A DC/DC µModule® Regulator Efficiency vs Output Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Multiple Output Buck Regulators 1
LTM4644
LTM4644-1
Quad DC/DC μModule (Power Module) Regulator with Configurable 4A Output Array
Triple-Supply Monitors 1
LTC2911 RECOMMENDED FOR NEW DESIGNS Precision Triple Supply Monitor with Power-Fail Comparator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1367A

LTM4615EV Demo Board | µModule Regulator, Dual 4A Plus VLDO, 2.5V ≤ VIN ≤ 5.5V, VOUT = 1.8V @ 4A, VOUT2 = 1.2V @ 2.5A, VOUT3 = 1V @ 1.5A

Product Details

Demonstration circuit 1367A features the LTM4615EV, a triple output μModule® regulator consisting of two switch-mode outputs and one LDO output. Each LTM4615 DC/DC converter has a separate input and enable pin. The input supply voltage is 2.5V to 5.5V and the demo board provides outputs of 1.8V @ 4A, 1.2V @ 2.5A and 1V @ 1.5A. The LTM4615's maximum load current is 4A for each switch-mode channel and 1.5A for the VLDO channel. However the DC1367A is configured with the LDO input supply connected to the VOUT2 whose maximum output current decreases accordingly. Derating is necessary for certain VIN, VOUT and thermal conditions.

DC1367A
LTM4615EV Demo Board | µModule Regulator, Dual 4A Plus VLDO, 2.5V ≤ VIN ≤ 5.5V, VOUT = 1.8V @ 4A, VOUT2 = 1.2V @ 2.5A, VOUT3 = 1V @ 1.5A
DC1367A - Schematic

Reference Designs

DK-SI-5SGTMC7N Signal Integrity Kit
Altera Transceiver Signal Integrity Development Kit, Stratix V GT Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Transceiver Signal Integrity Development Kit, Stratix V GT Edition
DK-SI-5SGTMC7N Signal Integrity Kit
LTC Parts List
DK-SI-5SGTMC7N Block Diagram
DK-SI-5SGTMC7N Power Tree

Latest Discussions

Recently Viewed