LTC7893

RECOMMENDED FOR NEW DESIGNS

100V Low IQ, Synchronous Boost Controller for GaN FETs

Part Models
4
1ku List Price
Starting From $2.09

Part Details

  • GaN Drive Technology Fully Optimized for GaN FETs
  • Output Voltage Up to 100V
  • Wide VIN Range: 4V to 60V and Operates Down to 1V after Start-Up
  • No Catch, Clamp, or Bootstrap Diodes Needed
  • Internal Smart Bootstrap Switches Prevent Overcharging of High-Side Driver Supply
  • Resistor-Adjustable Dead Times
  • Split-Output Gate Drivers for Adjustable Turn On and Turn Off Driver Strengths
  • Accurate Adjustable Driver Voltage and UVLO
  • Low Operating IQ: 15μA
  • Programmable Frequency (100kHz to 3MHz)
  • Synchronizable Frequency (100kHz to 3MHz)
  • Spread Spectrum Frequency Modulation
  • 28-Lead (4mm × 5mm), Side Wettable, QFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC7893
100V Low IQ, Synchronous Boost Controller for GaN FETs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-LTC7893-AZ

High Frequency Step-Up Controller with GaN FETs

Product Details

The evaluation circuit EVAL-LTC7893-AZ is a single output synchronous step-up converter that drives GaN field effect transistors (FETs). The EVAL-LTC7893-AZ evaluation board features 100V GaN FETs.

The EVAL-LTC7893-AZ features the LTC®7893: a low quiescent current, high frequency (programmable fixed frequency from 100kHz up to 3MHz), step-up DC/DC synchronous controller, with a dedicated driver feature for GaN FETs, which can also be used to drive logic-level silicon FETs.

The EVAL-LTC7893-AZ operates over an input voltage range from 8V to 36V and produces a 48V output with load current up to 18A (without heatsink). A mode selector allows the EVAL-LTC7893-AZ to operate in forced continuous operation, pulse-skipping or Burst Mode® operation during light loads. The EVAL-LTC7893-AZ is set to 500kHz switching frequency, which results in a small and efficient circuit.

The performance summary table summarizes the performance of the evaluation circuit at room temperature. The evaluation circuit can be easily modified for different applications. The LTC7893 is housed in a 28-lead (4mm × 5mm), side-wettable QFN package. Refer to the data sheet in conjunction with this EVAL-LTC7893-AZ evaluation circuit user guide.

Design files for this circuit board are available at www.analog.com.

EVAL-LTC7893-AZ
High Frequency Step-Up Controller with GaN FETs

Latest Discussions

Recently Viewed