LTC2209

PRODUCTION

16-Bit, 160Msps ADC

Part Details

  • Sample Rate: 160Msps
  • 77.3dBFS Noise Floor
  • 100dB SFDR
  • SFDR >84dB at 250MHz (1.5VP-P Input Range)
  • PGA Front End (2.25VP-P or 1.5VP-P Input Range)
  • 700MHz Full Power Bandwidth S/H
  • Optional Internal Dither
  • Optional Data Output Randomizer
  • LVDS or CMOS Outputs
  • Single 3.3V Supply
  • Power Dissipation: 1.53W
  • Clock Duty Cycle Stabilizer
  • Pin-Compatible Family:
    • 130Msps: LTC2208 (16-Bit), LTC2208-14 (14-Bit)
    • 105Msps: LTC2217 (16-Bit)
  • 64-Pin (9mm × 9mm) QFN Package
LTC2209
16-Bit, 160Msps ADC
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 2
LTC6400-20 LAST TIME BUY 1.8GHz Low Noise, Low Distortion Differential ADC Driver for 300MHz IF
LTC6417 LAST TIME BUY 1.6GHz Low Noise High Linearity Differential Buffer/16-Bit ADC Driver with Fast Clamp
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Signal Chain µModule Receivers 1
LTM9001-A
LTM9001-B
16-Bit IF/Baseband Receiver Subsystem
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1281A-A

LTC2209UP | High IF, LVDS Out, 160Msps, 16-Bit ADC, 1MHz < Ain <80MHz, (requires DC890 & LVDS_XFMR)

Product Details

DC1281A-A: Demo Board for LTC2209 16-Bit, 160Msps ADC

eval board
DC1281A-B

LTC2209UP | High IF, LVDS Out, 160Msps, 16-Bit ADC, 80MHz < AIN <160MHz, (requires DC890 & LVDS_XFMR)

Product Details

DC1281A-B: Demo Board for LTC2209 16-Bit, 160Msps ADC

eval board
DC1282A-A

LTC2209IUP | High IF, LVDS Out, 160Msps, 16-Bit ADC, AIN  >160MHz, (Requires DC890 & LVDS_XFMR)

Product Details

DC1282A-A: Demo Board for LTC2209 16-Bit, 160Msps ADC


 


eval board
DC1685A

LTC6417 and LTC2209 Combo Board

Product Details

Demonstration circuit 1685A features the LTC6417, a 1.6GHz differential ADC buffer driving the LTC2209, a 16-bit 160Msps ADC. The DC1685B is supplied with a bandpass filter centered at 140MHz between the buffer and ADC. The filter center frequency can be changed to optimize performance at different analog input frequencies. Both single-ended and differential configurations are supported at the inputs. The DC1685A has been developed from the DC1281A, used to characterize LTC2209 family of ADCs.

Use the DC1685A with a DC890 FastDAACS and PScope Software to collect time and frequency data.

DC1281A-A
LTC2209UP | High IF, LVDS Out, 160Msps, 16-Bit ADC, 1MHz < Ain <80MHz, (requires DC890 & LVDS_XFMR)
DC1281A-B
LTC2209UP | High IF, LVDS Out, 160Msps, 16-Bit ADC, 80MHz < AIN <160MHz, (requires DC890 & LVDS_XFMR)
DC1282A-A
LTC2209IUP | High IF, LVDS Out, 160Msps, 16-Bit ADC, AIN  >160MHz, (Requires DC890 & LVDS_XFMR)
DC1685A
LTC6417 and LTC2209 Combo Board

Latest Discussions

Recently Viewed