LTC6404
LAST TIME BUY600MHz, Low Noise, High Precision Fully Differential Input/Output Amplifier/Driver
- Part Models
- 18
- 1ku List Price
- price unavailable
Part Details
- Fully Differential Input and Output
- Low Noise: 1.5nV/√Hz RTI
- Very Low Distortion:
- LTC6404-1 (2VP-P , 10MHz): –91dBc
- LTC6404-2 (2VP-P , 10MHz): –96dBc
- LTC6404-4 (2VP-P , 10MHz): –101dBc
- Closed-Loop –3dB Bandwidth: 600MHz
- Slew Rate: 1200V/μs (LTC6404-4)
- Adjustable Output Common Mode Voltage
- Rail-to-Rail Output Swing
- Input Range Extends to Ground
- Large Output Current: 85mA (Typ)
- DC Voltage Offset < 2mV (Max)
- Low Power Shutdown
- Tiny 3mm × 3mm × 0.75mm 16-Pin QFN Package
The LTC6404 is a family of AC precision, very low noise, low distortion, fully differential input/output amplifiers optimized for 3V, single supply operation.
The LTC6404-1 is unity-gain stable. The LTC6404-2 is designed for closed-loop gains greater than or equal to 2V/V. The LTC6404-4 is designed for closed-loop gains greater than or equal to 4V/V. The LTC6404 closed-loop bandwidth extends from DC to 600MHz. In addition to the normal unfiltered outputs (OUT+ and OUT–), the LTC6404 has a built-in 88.5MHz differential single-pole lowpass filter and an additional pair of filtered outputs (OUTF+, OUTF–). An input referred voltage noise of 1.5nV/√Hz make the LTC6404 able to drive state-of-the-art 16-/18-bit ADCs while operating on the same supply voltage, saving system cost and power. The LTC6404 is characterized, and maintains its performance for supplies as low as 2.7V and can operate on supplies up to 5.25V. It draws only 27.3mA, and has a hardware shutdown feature which reduces cur- rent consumption to 250μA.
The LTC6404 family is available in a compact 3mm × 3mm 16-pin leadless QFN package and operates over a –40°C to 125°C temperature range.
Applications
- Differential Input A/D Converter Driver
- Single-Ended to Differential Conversion/Amplification
- Common Mode Level Translation
- Low Voltage, Low Noise, Signal Processing
Documentation
Data Sheet 1
Reliability Data 1
User Guide 3
Design Note 1
Technical Articles 3
Solutions Bulletin & Brochure 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 20, 2024 - 23_0089 Obsolescence of Tower Fab3 (JAZZ-3) SBC35 Process |
||
LTC6404CUD-1#PBF | ||
LTC6404CUD-1#TRPBF | ||
LTC6404CUD-2#PBF | ||
LTC6404CUD-2#TRPBF | ||
LTC6404CUD-4#PBF | ||
LTC6404CUD-4#TRPBF | ||
LTC6404HUD-1#PBF | ||
LTC6404HUD-1#TRPBF | ||
LTC6404HUD-2#PBF | ||
LTC6404HUD-2#TRPBF | ||
LTC6404HUD-4#PBF | ||
LTC6404HUD-4#TRPBF | ||
LTC6404IUD-1#PBF | ||
LTC6404IUD-1#TRPBF | ||
LTC6404IUD-2#PBF | ||
LTC6404IUD-2#TRPBF | ||
LTC6404IUD-4#PBF | ||
LTC6404IUD-4#TRPBF |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC6404-1
- LTC6404-2
- LTC6404-4
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolSys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.