LTC6248

LAST TIME BUY

180MHz, 1mA Power Efficient Quad Rail-to-Rail I/O Op Amps

Part Details

  • Gain Bandwidth Product: 180MHz
  • –3dB Frequency (AV = 1): 120MHz
  • Low Quiescent Current: 1mA Max
  • High Slew Rate: 90V/μs
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Broadband Voltage Noise: 4.2nV/√Hz
  • Power-Down Mode: 42μA
  • Fast Output Recovery
  • Supply Voltage Range: 2.5V to 5.25V
  • Input Offset Voltage: 0.5mV Max
  • Input Bias Current: 100nA
  • Large Output Current: 50mA
  • CMRR: 110dB
  • Open Loop Gain: 45V/mV
  • Operating Temperature Range: –40°C to 125°C
  • Single in 6-Pin TSOT-23
  • Dual in MS8, 2mm × 2mm Thin DFN,TS0T-23, MS10
  • Quad in MS16
LTC6248
180MHz, 1mA Power Efficient Quad Rail-to-Rail I/O Op Amps
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
LTC6254 LAST TIME BUY 720MHz, 3.5mA Quad Power Efficient Rail-to-Rail I/O Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6248

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed