LTC6254

LAST TIME BUY

720MHz, 3.5mA Quad Power Efficient Rail-to-Rail I/O Op Amps

Part Models
6
1ku List Price
Starting From $4.62
Viewing:

Part Details

  • Gain Bandwidth Product: 720MHz
  • –3dB Frequency (AV = 1): 400MHz
  • Low Quiescent Current: 3.5mA Max
  • High Slew Rate: 280V/μs
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Broadband Voltage Noise: 2.75nV/√Hz
  • Power-Down Mode: 42μA
  • Fast Output Recovery
  • Supply Voltage Range: 2.5V to 5.25V
  • Input Offset Voltage: 350μV Max
  • Large Output Current: 90mA
  • CMRR: 105dB
  • Open Loop Gain: 60V/mV
  • Operating Temperature Range: –40°C to 125°C
  • Single in 6-Pin TSOT-23
  • Dual in MS8, 2mm × 2mm DFN, 8-Pin TS0T-23, MS10
  • Quad in MS16
LTC6254
720MHz, 3.5mA Quad Power Efficient Rail-to-Rail I/O Op Amps
5V Single-Supply 16-Bit ADC Driver Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5 Product Package 6
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4891-4 PRODUCTION Low Cost CMOS, High Speed, Rail-to-Rail Amplifier (Quad)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6254

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed