LTC6246

LAST TIME BUY

180MHz, 1mA Power Efficient Single Rail-to-Rail I/O Op Amps

Part Models
6
1ku List Price
price unavailable

Part Details

  • Gain Bandwidth Product: 180MHz
  • –3dB Frequency (AV = 1): 120MHz
  • Low Quiescent Current: 1mA Max
  • High Slew Rate: 90V/μs
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Broadband Voltage Noise: 4.2nV/√Hz
  • Power-Down Mode: 42μA
  • Fast Output Recovery
  • Supply Voltage Range: 2.5V to 5.25V
  • Input Offset Voltage: 0.5mV Max
  • Input Bias Current: 100nA
  • Large Output Current: 50mA
  • CMRR: 110dB
  • Open Loop Gain: 45V/mV
  • Operating Temperature Range: –40°C to 125°C
  • Single in 6-Pin TSOT-23
  • Dual in MS8, 2mm × 2mm Thin DFN,TS0T-23, MS10
  • Quad in MS16
LTC6246
180MHz, 1mA Power Efficient Single Rail-to-Rail I/O Op Amps
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
LTC6252 LAST TIME BUY 720MHz, 3.5mA Power Efficient Rail-to-Rail I/O Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6246

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LTC6246 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed