LTC5800-WHM

PRODUCTION

SmartMesh WirelessHART Mote-on-Chip

Part Details

LTC5800-WHM
SmartMesh WirelessHART Mote-on-Chip
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
DC9007A

SmartMesh WirelessHART Starter Kit

Product Details

The DC9007 SmartMesh® WirelessHART Starter Kit provides all the tools for evaluating SmartMesh network performance with respect to your application needs, including high reliability, ultralow power, scalability and ease of installation. This accelerates device integration and application development.

The DC9007 Starter Kit includes five motes, or nodes (DC9003A-C), to enable users to quickly deploy a multi-hop mesh network in the RF environment specific to your application. The software graphical user interface (GUI) allows you to quickly see the mesh network form, as well as key performance statistics, such as data reliability and latency.

The DC9003A-C Evaluation/Development Mote Modules feature easy-to-probe signal pins. In addition, the starter kit provides access to both manager and mote software application programming interfaces (APIs) to enable application software development. The DC9007 Starter Kit operates in the 2.4000GHz to 2.4835GHz international license-free frequency band. Starter kits and demo boards are for evaluation purposes only. It remains the customer’s responsibility to verify proper and reliable operation in the actual end application.

The SmartMesh WirelessHART Starter Kit – includes the following items:

SmartMesh WirelessHART Starter Kit Software
Software Utility Description Download Link
SmartMesh SDK (optional) Software development kit used to interact with the devices’ Application Programming Interface (API) GitHub Repository

eval board
DC9022A

SmartMesh WirelessHART RF Certified Starter Kit

Product Details

The DC9022 SmartMesh®WirelessHART RF Certified Starter Kit provides all the tools for evaluating SmartMesh network performance for your application needs, including high reliability, ultralow power, scalability and ease of installation. This accelerates device integration and application development.

The DC9022 Starter Kit includes five motes or nodes (DC9018A-C) to enable users to quickly deploy a multi-hop mesh network in the RF environment for your specific application. The software graphical user interface (GUI) allows you to quickly see the mesh network form, as well as key performance statistics, such as data reliability and latency.

The DC9018A-C Evaluation/Development Mote Modules feature easy-to-probe signal pins. In addition, the starter kit provides access to both manager and mote software application programming interfaces (APIs) to enable application software development.

The DC9022 Starter Kit operates in the 2.4000GHz to 2.4835GHz international license-free frequency band and includes RF intentional radiator certifications for Japan, as well as the United States, Canada and Europe. Starter kits and demo boards are for evaluation purposes only. It remains the user’s responsibility to verify proper and reliable operation in the actual end application.

The SmartMesh WirelessHART Starter Kit – includes the following items:

DC9007A
SmartMesh WirelessHART Starter Kit
DC9022A
SmartMesh WirelessHART RF Certified Starter Kit
SMARTMESH-SHIELD02
RF Shield for Eterna (LTC5800) Designs

Latest Discussions

No discussions on LTC5800-WHM yet. Have something to say?

Start a Discussion on EngineerZone®