LTC5598

LAST TIME BUY

5MHz to 1600MHz High Linearity Direct Quadrature Modulator

Part Models
2
1ku List Price
Starting From $6.45
Viewing:

Part Details

  • Frequency Range: 5MHz to 1600MHz
  • High Output IP3:
    • +27.7dBm at 140MHz
    • +22.9dBm at 900MHz
  • Low Output Noise Floor at 6MHz Offset:
    • No Baseband AC Input: –161.2dBm/Hz
    • POUT = 5.5dBm: –160dBm/Hz
  • Low LO Feedthrough: –55dBm at 140MHz
  • High Image Rejection: –50.4dBc at 140MHz
  • Integrated LO Buffer and LO Quadrature Phase Generator
  • 50Ω Single-Ended LO and RF Ports
  • >400MHz Baseband Bandwidth
  • 24-Lead QFN 4mm × 4mm Package
  • Pin-Compatible with Industry Standard Pin-Out
  • Shut-down Mode
LTC5598
5MHz to 1600MHz High Linearity Direct Quadrature Modulator
5MHz to 1600MHz Direct Conversion Transmitter Application Noise Floor vs RF Output Power and Differential LO Input Power Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Single, Double, and Triple Balanced Mixers 1
LT5579 PRODUCTION 1.5GHz to 3.8GHz High Linearity Upconverting Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1455A

LTC5598IUF | 5MHz to 1.6GHz I-Q Modulator

Product Details

DC1455A: Demo Board for the LTC5598 5MHz to 1600MHz High Linearity Direct Quadrature Modulator.

DC1455A
LTC5598IUF | 5MHz to 1.6GHz I-Q Modulator
DC1455A Demo Board DC1455A Demo Board DC1455A Demo Board DC1455A Demo Board DC1455A Demo Board DC1455A - Schematic

Latest Discussions

Recently Viewed