LTC5589

PRODUCTION

700MHz to 6GHz Low Power Direct Quadrature Modulator

Part Models
2
1ku List Price
Starting From $5.54

Part Details

  • Frequency Range: 700MHz to 6GHz
  • Low Power: 2.7V to 3.6V Supply; 29.5mA
  • Low LO Carrier Leakage: –43dBm at 1.8GHz
  • Side-Band Suppression: –50dBc at 1.8GHz
  • Output IP3: 19dBm at 1.8GHz
  • Low RF Output Noise Floor: –157dBm/Hz at 30MHz Offset, PRF = 1.8dBm, fRF = 2.17GHz
  • Sine Wave or Square Wave LO Drive
  • SPI Control:
    • Adjustable Gain: 19dB in 1dB Steps
    • Effecting Supply Current from 9mA to 39mA
    • I/Q Offset Adjust: –64dBm LO Carrier Leakage
    • I/Q Gain/Phase Adjust: –61dBc Side-Band Suppressed
  • 24-Lead 4mm × 4mm Plastic QFN Package
LTC5589
700MHz to 6GHz Low Power Direct Quadrature Modulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC2391A

LTC5589 Demoboard | 700MHz to 3.8GHz Low-Power I/Q Modulator

Product Details

Demonstration circuit 2391A is optimized for evaluation of the LTC5589 low power I/Q modulator up to 4.5GHz. For frequencies above 4.5GHz, LO matching circuit on the DC2391A demo board can be easily modified for improved image rejection performance. Refer to data sheet for additional information. The four balanced I- and Q-baseband input ports can be either AC-coupled with internal bias supplied, or DC-coupled from a source with a common-mode voltage level of about +1.4V. The SPI interface is used to set internal registers which control the gain, optimum center frequency, I-offset, Q-offset and sideband suppression. In addition to the digital gain control with 1dB steps, there is an analog gain control, VCTRL. An on‑chip thermometer can be used to compensate for the gain vs temperature variations using a digital gain control change. The update can either be automatically triggered, or entirely switched off.

DC2391A
LTC5589 Demoboard | 700MHz to 3.8GHz Low-Power I/Q Modulator

Latest Discussions

Recently Viewed