LTC5535

PRODUCTION

Precision 600MHz to 7GHz, RF Detector with Adjustable Gain and 12MHz Baseband Bandwidth

Part Details

  • Temperature Compensated Internal Schottky Diode RF Detector
  • Wide Input Frequency Range: 600MHz to 7GHz*
  • Wide Input Power Range: –32dBm to 10dBm
  • External Gain Control
  • Precision VOUT Offset Control
  • Low Starting Voltage: 200mV for Gain = 2
  • Wide VCC Range of 2.7V to 5.5V
  • Low Operating Current: 2mA
  • Available in a Low Profile (1mm) SOT-23 Package
LTC5535
Precision 600MHz to 7GHz, RF Detector with Adjustable Gain and 12MHz Baseband Bandwidth
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
DC758A

LTC5535ES6 | 7GHz RF Detector With Wide Output BW

Product Details

DC758A: Demo Board for the LTC5535 Precision 600MHz to 7GHz, RF Detector with Adjustable Gain and 12MHz Baseband Bandwidth.


 


DC758A
LTC5535ES6 | 7GHz RF Detector With Wide Output BW

Latest Discussions

Recently Viewed