LTC5530

PRODUCTION

Precision 300MHz to 7GHz RF Detector with Shutdown and Gain Adjustment

Part Details

  • Temperature Compensated Internal Schottky Diode RF Detector
  • Wide Input Frequency Range: 300MHz to 7GHz*
  • Wide Input Power Range: -32dBm to 10dBm
  • Buffered Detector Output with External Gain Control
  • Low Starting Voltage: 120mV ±35mV for Gain = 2X
  • Wide VCC Range of 2.7V to 6V
  • Low Operating Current: 500µA
  • Low Shutdown Current: <2µA
  • Available in a Low Profile (1mm) SOT-23 Package
LTC5530
Precision 300MHz to 7GHz RF Detector with Shutdown and Gain Adjustment
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single Channel A/D Converters 1
LTC2362 PRODUCTION 500ksps, 12-Bit Serial ADCs in TSOT-23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC715A

LTC5530ES6 | RF Power Detector, 300MHz to 7000MHz

Product Details

DC715A: Demo Board for the LTC5530 Precision 300MHz to 7GHz RF Detector with Shutdown and Gain Adjustment.

DC715A
LTC5530ES6 | RF Power Detector, 300MHz to 7000MHz

Latest Discussions

Recently Viewed