LTC5508

PRODUCTION

300MHz to 7GHz RF Power Detector with Buffered Output in SC70 Package

Part Details

  • Temperature Compensated Internal Schottky Diode RF Detector
  • Wide Input Frequency Range: 300MHz to 7GHz
  • Wide Input Power Range: –32dBm to 12dBm
  • Buffered Detector Output
  • Wide VCC Range of 2.7V to 6V
  • Low Operating Current: 550µA
  • Low Shutdown Current: <2µA
  • SC70Package
LTC5508
300MHz to 7GHz RF Power Detector with Buffered Output in SC70 Package
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
DC539A

LTC5508ESC6 | 7GHz RF Power Detector

Product Details

DC539A: Demo Board for the LTC5508 300MHz to 7GHz RF Power Detector with Buffered Output in SC70 Package.

DC539A
LTC5508ESC6 | 7GHz RF Power Detector

Latest Discussions

Recently Viewed