LTC487

PRODUCTION

Quad Low Power RS485 Driver

Part Details

  • Very Low Power: ICC = 110μA Typ
  • Designed for RS485 or RS422 Applications
  • Single 5V Supply
  • –7V to 12V Bus Common Mode Range Permits ±7V GND Difference Between Devices on the Bus
  • Thermal Shutdown Protection
  • Power-Up/Down Glitch-Free Driver Outputs Permit Live Insertion/Removal of Package
  • Driver Maintains High Impedance in Three-State or with the Power Off
  • 28ns Typical Driver Propagation Delays with 5ns Skew
  • Pin Compatible with the SN75174, DS96174, μA96174, and DS96F174
LTC487
Quad Low Power RS485 Driver
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed